TE Connectivity
TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description METRIMATE PIN HDR ASY,4P LF
Part Number 1-207119-0
URL https://www.te.com/usa-en/product-1-207119-0.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Product Type Connector
Row-to-Row Spacing [MM] 4.98
Row-to-Row Spacing [in] .196
Number of Rows 2
Connector Style Receptacle
Mating Alignment With
Mating Alignment Type Polarization
Mating Retention With
Mating Retention Type Locking Tab
UL Flammability Rating UL 94V-0
Agency/Standard CSA
Connector Type Header
Contact Transmits (Typical) Signal (Data)
Contact Type Pin
CSA File Number LR16455
For Use With Plug Housing
Height [MM]
Housing Color Red
Housing Material Nylon
Length [MM]
Packaging Method Box
Packaging Quantity 126
PCB Thickness (Recommended) [MM] 1.6
PCB Thickness (Recommended) [in] .063
Tail Length [MM] 4.6
Tail Length [in] .181
UL File Number E28476
UL Rating Recognized
VDE Tested Yes
Width [MM]
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Operating Temperature Range [°C] -55 – 130
Operating Temperature Range [°F] -67 – 221
Connector & Contact Terminates To Printed Circuit Board
Centerline (Pitch) [in] .196
Connector System Wire-to-Board
Contact Current Rating (Max) [A] 7.5
Number of Positions 4
PCB Mount Retention Type Mounting Hole
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention With
Tail Plating Material Tin
Connector Configuration Square Grid
Contact Layout Matrix
Modele CAD
Udostępnij
Upewnij się, że program został zainstalowany.

Wybór produktu