TE Connectivity
TE Connectivity

Rectangular Power Connectors

Manufacturer TE Connectivity
Description 5mm B-T-W Conn. 2P HDR ASSEMBL
Part Number 2-1376382-3
URL https://www.te.com/usa-en/product-2-1376382-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Power Key 5.0
Length [INCH] .456
PCB Thickness (Recommended) [INCH] 1.6
Operating Voltage [VAC] 300
Height [INCH] .55
Contact Mating Area Plating Material Thickness [MICM] 39.36
Contact Current Rating (Max) [AMP] 10
Termination Post & Tail Length [INCH] .138
Operating Temperature Range [DEGC] -40 – 105
Mating Post Length [INCH] .248
Contact Mating Area Plating Material Thickness [MICIN] 1
Length [MM] 11.6
Centerline (Pitch) [INCH] .197
Centerline (Pitch) [MM] 5
Width [MM] 14.1
Contact Termination Area Plating Thickness [MICIN] 39.37
Height [MM] 14.1
Operating Temperature Range [DEGF] -40 – 221
Mating Post Length [MM] 6.3
Termination Post & Tail Length [MM] 3.5
Width [INCH] .555
PCB Thickness (Recommended) [MM] .063
Contact Termination Area Plating Thickness [MICM] 1
Modele CAD
Kup
Udostępnij
Upewnij się, że program został zainstalowany.

Wybór produktu