Circular Power Connectors

Manufacturer TE Connectivity
Description RECEPT,SZ 13-7,CPC
Part Number 211401-1
URL http://www.te.com/usa-en/product-211401-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CPC
Accepts Wire Insulation Diameter Range [mm] 3.81
Housing Type Receptacle
Contact Protection With
Housing Material Thermoplastic
Shell Type All Plastic
Reverse Gender Standard
Number of Positions 7
Mating Alignment Type Keyed
Product Type Housing
Mating Retention With
Number of Signal Positions 7
Number of Power Positions 0
UL Flammability Rating UL 94V-0
Packaging Method Package
Panel Mount Feature Type Flange with Mounting Holes
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1
Shell Size 13
Keying A
Contact Type Pin
Connector Mounting Type Panel
Sealable No
Mating Alignment With
Mating Retention Type Threaded Coupling
Housing Color Black
Fluid Resistance None
Wybór produktu
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Connector System Housing Type Contact Protection Housing Material Shell Type Reverse Gender Number of Positions Mating Alignment Type Product Type Mating Retention Number of Signal Positions Number of Power Positions UL Flammability Rating Packaging Method Panel Mount Feature Type Connector & Contact Terminates To Packaging Quantity Shell Size Keying Contact Type Seal Type Connector Mounting Type Sealable Mating Alignment Mating Retention Type Housing Color Fluid Resistance
1 211401-1 RECEPT,SZ 13-7,CPC Buy Now CPC 3.81 Receptacle With Thermoplastic All Plastic Standard 7 Keyed Housing With 7 0 UL 94V-0 Package Flange with Mounting Holes Wire & Cable 1 13 A Pin Panel No With Threaded Coupling Black None
6 211401-2 RECEPT,SZ 13-7,CPC Buy Now CPC 2.54 Receptacle With Nylon All Plastic Standard 7 Keyed Housing With 7 0 UL 94V-0 Package Flange with Mounting Holes Wire & Cable 1 13 A Pin Panel No With Threaded Coupling Black None
7 211401-3 RECEPT,SZ 13-7,CPC Buy Now CPC 3.81 Receptacle With Thermoplastic All Plastic Standard 7 Keyed Housing With 7 0 UL 94V-0 Package Flange with Mounting Holes Wire & Cable 1 13 A Pin Peripheral Panel Yes With Threaded Coupling Black Immersion
8 211401-4 RECEPT,SZ 13-7,CPC Buy Now CPC 3.81 Receptacle With Thermoplastic All Plastic Standard 7 Keyed Housing With 7 0 UL 94V-0 Package Flange with Threaded Inserts Wire & Cable 1 13 A Pin Panel No With Threaded Coupling Black None
9 211401-5 RECEPT,SZ 13-7,CPC Buy Now CPC 2.54 Receptacle With Thermoplastic All Plastic Standard 7 Keyed Housing With 7 0 UL 94V-0 Package Flange with Threaded Inserts Wire & Cable 1 13 A Pin Panel No With Threaded Coupling Black None
10 211401-7 RECEPT,SZ 13-7,CPC Buy Now CPC 2.54 Wire-to-Wire Receptacle With Nylon All Plastic Standard 7 Keyed Housing With 7 0 UL 94V-0 Package Wire & Cable 1 13 A Pin Panel No With Threaded Coupling Black None
11 211401-8 RECEPT,SZ 13-7,CPC Buy Now CPC 3.81 Receptacle With Thermoplastic All Plastic Standard 7 Keyed Housing With 7 0 UL 94V-0 Package Flange with Mounting Holes Wire & Cable 1 13 A Pin Panel No With Threaded Coupling Black None
12 211767-1 17-9 CPC RECEPT Buy Now CPC 3.81 Receptacle With Nylon All Plastic Standard 9 Keyed Housing With 9 0 UL 94V-0 Package Flange with Mounting Holes Wire & Cable 1 17 A Pin Panel No With Threaded Coupling Black None
13 211767-2 17-9 CPC RECEPT Buy Now CPC 3.81 Receptacle With Nylon All Plastic Standard 9 Keyed Housing With 9 0 UL 94V-0 Package Flange with Threaded Inserts Wire & Cable 1 17 A Pin Panel No With Threaded Coupling Black None
2 211771-1 23-19 CPC RECEPT, STND SEX Buy Now CPC 3.81 Receptacle With Nylon - GF All Plastic Standard 19 Keyed Housing With 19 0 UL 94V-0 Package Flange with Mounting Holes Wire & Cable 1 23 A Pin Panel No With Threaded Coupling Black None
3 211771-2 23-19 CPC RCPT, W/INSERTS Buy Now CPC 3.81 Receptacle With Nylon - GF All Plastic Standard 19 Keyed Housing With 19 0 UL 94V-0 Package Flange with Threaded Inserts Wire & Cable 1 23 A Pin Panel No With Threaded Coupling Black None
4 213868-1 23-19 RCPT HSG,REV SEX,CPC Buy Now CPC 3.81 Receptacle With Nylon All Plastic Reverse 19 Keyed Housing With 19 0 UL 94V-0 Package Flange with Mounting Holes 1 23 B Socket Panel No With Threaded Coupling Black None
5 213870-1 23-19 RCPT HSG,STD SEX,CPC Buy Now CPC 3.81 Receptacle With Thermoplastic All Plastic Standard 19 Keyed Housing With 19 0 UL 94V-0 Package Flange with Mounting Holes 1 23 B Pin Panel No With Threaded Coupling Black None
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Connector System
Housing Type
Contact Protection
Housing Material
Shell Type
Reverse Gender
Number of Positions
Mating Alignment Type
Product Type
Mating Retention
Number of Signal Positions
Number of Power Positions
UL Flammability Rating
Packaging Method
Panel Mount Feature Type
Connector & Contact Terminates To
Packaging Quantity
Shell Size
Keying
Contact Type
Seal Type
Connector Mounting Type
Sealable
Mating Alignment
Mating Retention Type
Housing Color
Fluid Resistance
Dokumentacja
Circular Plastic Connectors (CPC) - 211401-1
Circular Plastic Connectors (CPC) - 211401-2
Circular Plastic Connectors (CPC) - 211401-3
Circular Plastic Connectors (CPC) - 211401-4
Circular Plastic Connectors (CPC) - 211767-1
Circular Plastic Connectors (CPC) - 211767-2
Circular Plastic Connectors (CPC) - 211771-1
Circular Plastic Connectors (CPC) - 211771-2
Circular Plastic Connectors (CPC) - 213868-1
Circular Plastic Connectors (CPC) - 213870-1
RECEPTACLE HOUSING, STANDARD SEX, 13-7, CPC - 211401-1
RECEPTACLE HOUSING, STANDARD SEX, 13-7, CPC - 211401-2
RECEPTACLE HOUSING, STANDARD SEX, 13-7, CPC - 211401-3
RECEPTACLE HOUSING, STANDARD SEX, 13-7, CPC - 211401-4
RECEPTACLE HOUSING, STANDARD SEX, 13-7, CPC - 211401-5
RECEPTACLE HOUSING, STANDARD SEX, 13-7, CPC - 211401-7
RECEPTACLE HOUSING, STANDARD SEX, 13-7, CPC - 211401-8
RCPT HSG, STD SEX, VDE, SHELL SIZE 17, CPC - 211767-1
RCPT HSG, STD SEX, VDE, SHELL SIZE 17, CPC - 211767-2
RECEPTACLE HOUSING, STD SEX, SERIES I, SHELL SIZE 23, CPC - 211771-1
RECEPTACLE HOUSING, STD SEX, SERIES I, SHELL SIZE 23, CPC - 211771-2
RECEPTACLE HOUSING, REVERSE SEX, SIZE 23, CPC - 213868-1
RECEPTACLE HOUSING, STANDARD SEX, SIZE 23, CPC - 213870-1
AMP Circular Connectors for Commercial Signal & Power Applications - 211401-1
AMP Circular Connectors for Commercial Signal & Power Applications - 211401-3
AMP Circular Connectors for Commercial Signal & Power Applications - 211401-4
AMP Circular Connectors for Commercial Signal & Power Applications - 211767-1
AMP Circular Connectors for Commercial Signal & Power Applications - 211767-2
AMP Circular Connectors for Commercial Signal & Power Applications - 211771-1
AMP Circular Connectors for Commercial Signal & Power Applications - 211771-2
AMP Circular Connectors for Commercial Signal & Power Applications - 213868-1
AMP Circular Connectors for Commercial Signal & Power Applications - 213870-1
3D PDF - 211401-1
3D PDF - 211401-2
3D PDF - 211401-3
3D PDF - 211401-4
3D PDF - 211401-5
3D PDF - 211401-7
3D PDF - 211401-8
3D PDF - 211767-1
3D PDF - 211767-2
3D PDF - 211771-1
3D PDF - 211771-2
3D PDF - 213868-1
3D PDF - 213870-1
MD_211401-1_10312017945_dmtec - 211401-1
MD_211401-3_09112013932_dmtec - 211401-3
MD_211401-8_112020171238_dmtec - 211401-8
MD_211767-1_02192015143_dmtec - 211767-1
MD_211767-2_0402201437_dmtec - 211767-2
MD_211771-1_10312017945_dmtec - 211771-1
RSCD_Lead - 211767-2
RSCD_Lead - 211771-2
CIRCULAR PLASTIC CONNECTOR REPORT - 211401-1
CIRCULAR PLASTIC CONNECTOR REPORT - 211767-1
CIRCULAR PLASTIC CONNECTOR REPORT - 211767-2
CIRCULAR PLASTIC CONNECTOR REPORT - 211771-1
CIRCULAR PLASTIC CONNECTOR REPORT - 211771-2
CIRCULAR PLASTIC CONNECTOR REPORT - 213868-1
Skontaktuj się z dostawcą
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.