TE Connectivity
TE Connectivity


Rectangular Power Connectors

Manufacturer TE Connectivity
Description MBXL RCPT PMT 2P+16S+2P
Part Number 1-1600636-0
URL http://www.te.com/usa-en/product-1-1600636-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MULTI-BEAM XL
Operating Voltage [VAC] 60
Operating Voltage [VDC] 60
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Operating Temperature Range [°C] -20 – 105
Operating Temperature Range [°F] -4 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Connector System Cable-to-Panel
Packaging Method Box
Housing Material Thermoplastic
Product Type Housing
Housing Type Receptacle
Number of Positions 20
UL Flammability Rating UL 94V-0
Number of Signal Positions 16
Number of Power Positions 4
Housing Color Black
Termination Method to Wire & Cable Crimp
Power Contact Material Tin
Connector & Contact Terminates To Wire & Cable
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
Sealable No
Connector Mounting Type Panel
Contact Retention Without
Number of Rows 4
Circuit Application Power & Signal
Modelami CAD
Udostępnij

Wybór produktu

Index Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Housing Material Product Type Housing Type Number of Positions UL Flammability Rating Number of Signal Positions Number of Power Positions Housing Color Termination Method to Wire & Cable Power Contact Material Connector & Contact Terminates To PCB Mount Retention Glow Wire Rating Contact Type Sealable Connector Mounting Type Contact Retention Number of Rows Circuit Application
1 1 1-1600636-0 MBXL RCPT PMT 2P+16S+2P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 20 UL 94V-0 16 4 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
2 12 1-1600636-1 MBXL RCPT PMT 1P+24S+1P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Package Thermoplastic Housing Receptacle 26 UL 94V-0 24 2 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
3 18 1-1600636-2 MBXL RCPT PMT 4P+24S+4P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 6.35 .25 Cable-to-Panel Box Thermoplastic Housing Receptacle 32 UL 94V-0 24 8 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
4 19 1-1600636-3 MBXL RCPT PMT 1P+16S+1P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 18 UL 94V-0 16 2 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
5 20 1-1600636-4 MBXL RCPT PMT 3ACP+24S+3ACP Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Package Thermoplastic Housing Receptacle 30 UL 94V-0 24 6 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
6 21 1-1600636-5 MBXL PANEL MT 4P+24S+4P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 6.35 .25 Cable-to-Panel Box Thermoplastic Housing Receptacle 32 UL 94V-0 24 8 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
7 22 1-1600636-6 MBXL RCPT PMT 7P+48S+7P Buy Now MULTI-BEAM XL 200 60 2.54 .1 -20 – 105 -4 – 221 2.54 .25 Cable-to-Panel Package Thermoplastic Housing Receptacle 62 UL 94V-0 48 14 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
8 23 1-1600636-7 MBXL RCPT PMT 6P+8S+2P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 16 UL 94V-0 8 8 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
9 24 1600606-1 PANEL MT RECPT HSG W/GUIDES P Buy Now MULTI-BEAM XL 200 200 -20 – 105 -4 – 221 6.35 .25 Cable-to-Board Box Thermoplastic Housing Receptacle 5 UL 94V-0 0 0 Black Crimp Tin Printed Circuit Board Without Standard Part - Not Glow Wire Socket No Panel Without 1 Power & Signal
10 2 1600606-2 PANEL MT RECPT HSG W/GUIDES P Buy Now MULTI-BEAM XL 300 300 -20 – 105 -4 – 221 7.62 .3 Cable-to-Panel Box Thermoplastic Housing Receptacle 3 UL 94V-0 0 0 Black Crimp Tin Printed Circuit Board Without Standard Part - Not Glow Wire Socket No Panel Without 1 Power & Signal
11 3 1600606-3 PANEL MT RECPT HSG W/GUIDES P Buy Now MULTI-BEAM XL 300 300 -20 – 105 -4 – 221 7.62 .3 Cable-to-Board Box Thermoplastic Housing Receptacle 9 UL 94V-0 0 0 Black Crimp Tin Printed Circuit Board Without Standard Part - Not Glow Wire Socket No Panel Without 1 Power & Signal
12 4 1600606-4 PANEL MT RECPT HSG W/GUIDES P Buy Now MULTI-BEAM XL 300 300 -20 – 105 -4 – 221 7.62 .3 Cable-to-Board Box Thermoplastic Housing Receptacle 5 UL 94V-0 0 0 Black Crimp Tin Printed Circuit Board Without Standard Part - Not Glow Wire Socket No Panel Without 1 Power & Signal
13 5 1600606-5 PANEL MT RECPT HSG W/GUIDES P Buy Now MULTI-BEAM XL 300 300 -20 – 105 -4 – 221 7.62 .3 Cable-to-Board Box Thermoplastic Housing Receptacle 7 UL 94V-0 0 0 Black Crimp Tin Printed Circuit Board Without Standard Part - Not Glow Wire Socket No Panel Without 1 Power & Signal
14 6 1600606-6 PANEL MT RECPT HSG W/GUIDES P Buy Now MULTI-BEAM XL -20 – 105 -4 – 221 10.79 .425 Cable-to-Panel Package Thermoplastic Housing Receptacle 6 UL 94V-0 0 0 Black Crimp Tin Printed Circuit Board Without Standard Part - Not Glow Wire Socket No Panel Without 1 Power & Signal
15 7 1600636-1 MBXL RCPT PMT 5ACP+24S+5ACP Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 7.62 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 34 UL 94V-0 24 10 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
16 8 1600636-2 MBXL RCPT PMT 2P+24S+2P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 6.35 .25 Cable-to-Panel Box Thermoplastic Housing Receptacle 28 UL 94V-0 24 4 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
17 9 1600636-3 MBXL RCPT PMT 1P+24S+1P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 26 UL 94V-0 24 2 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
18 10 1600636-4 MBXL RCPT PMT 2P+44S+2P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .25 Cable-to-Panel Box Thermoplastic Housing Receptacle 48 UL 94V-0 44 4 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
19 11 1600636-6 MBXL RCPT PMT 4ACP+24S+12P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 40 UL 94V-0 24 16 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
20 13 1600636-7 MBXL RCPT PMT 4P+24S+2P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 6.35 .25 Cable-to-Panel Box Thermoplastic Housing Receptacle 30 UL 94V-0 24 6 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
21 14 1600636-8 MBXL RCPT PMT 3P+16S+3P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 22 UL 94V-0 16 6 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
22 15 1600636-9 MBXL RCPT PMT 1P+24S+1P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Box Thermoplastic Housing Receptacle 26 UL 94V-0 24 2 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
23 16 2-1600636-4 MBXL RCPT PMT 3P+16S+3P Buy Now MULTI-BEAM XL 60 60 2.54 .1 -20 – 105 -4 – 221 2.54 .1 Cable-to-Panel Package Thermoplastic Housing Receptacle 22 UL 94V-0 16 6 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal
24 17 2-1600636-5 MBXL RCPT PMT 2ACP+24S+2ACP Buy Now MULTI-BEAM XL 300 60 2.54 .1 -20 – 105 -4 – 221 7.62 .1 Cable-to-Panel Package Thermoplastic Housing Receptacle 28 UL 94V-0 24 4 Black Crimp Tin Wire & Cable Standard Part - Not Glow Wire Socket No Panel Without 4 Power & Signal

Dokumentacja