Circular Ethernet Hardware

Manufacturer TE Connectivity
Description IP20 FRAME CAT5
Part Number 1987672-1
URL http://www.te.com/usa-en/product-1987672-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 14
Comment IP20 Frame CAT5
Packaging Method Bag
Packaging Quantity 1
Frame Kit Type SL-Series 110 Connect Jack
IP Rating IP20
Wiring Pattern RJ45
Modular Jacks & Plugs Accessory Type Frame Kit (IP20)
Modular Jacks & Plugs Products Accessories
Shielded Yes
Wybór produktu
Selector Part Number Description Buy Now Series Comment Packaging Method Packaging Quantity Frame Kit Type IP Rating Wiring Pattern Modular Jacks & Plugs Accessory Type Modular Jacks & Plugs Products Shielded
1 1987672-1 IP20 FRAME CAT5 Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 14 IP20 Frame CAT5 Bag 1 SL-Series 110 Connect Jack IP20 RJ45 Frame Kit (IP20) Accessories Yes
Part Number
Description
Buy Now
Series
Comment
Packaging Method
Packaging Quantity
Frame Kit Type
IP Rating
Wiring Pattern
Modular Jacks & Plugs Accessory Type
Modular Jacks & Plugs Products
Shielded
Dokumentacja
Skontaktuj się z dostawcą
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.