RJ45 Connectors

Manufacturer TE Connectivity
Description 2X1 OFFSET STK MJ,W/GRND C
Part Number 6368168-8
URL http://www.te.com/usa-en/product-6368168-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SKT
Operating Temperature Range [°C] -30 – 70
Operating Temperature Range [°F] -22 – 158
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 2.25
PCB Tail Length [in] .088
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 22.99
Connector Height [in] .905
Comment Lubricant on contact.
Packaging Method Tray
Packaging Quantity 45
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Multiple Ports
Panel Mount Feature Type Panel Stops
Termination Method to Printed Circuit Board Through Hole - Press-Fit
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Inverted (Top) / Standard (Bottom)
PCB Contact Termination Area Plating Material Tin
Grounding Options PCB and Panel Ground
Panel Mount Feature With
Modular Jack & Plug Interface Type RJ45
Contact Underplating Material Nickel
Port Matrix Configuration 2 x 1
Number of Loaded Positions 8
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material PBT Polyester
Keyed No
Shield Material Copper Alloy
Shield Plating Material Tin over Copper
Entry Location Side
Multiple Port Configuration Stacked
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Wybór produktu
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Ground Component Type Housing Color Connector Style Profile Port Configuration Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type LED Color (Bottom Left) LED Color (Bottom Right) LED Color (Top Left) LED Color (Top Right) Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Multiple Port Configuration Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 6368168-1 2X1 OFFSET STK MJ,W/GRND C Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 2.25 .088 1.27 50 22.99 .905 Tray 45 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Panel Stops Through Hole - Press-Fit Right Angle Connector Assembly Inverted (Top) / Standard (Bottom) Tin PCB and Panel Ground With RJ45 Nickel 2 x 1 8 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
2 6368168-5 2X1 OFFSET ST/JK,LED(G&Y)12PNL Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 2.25 .088 1.27 50 22.99 .905 Tray 45 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Standard Multiple Ports Panel Stops Through Hole - Press-Fit Right Angle Connector Assembly Inverted (Top) / Standard (Bottom) Tin PCB and Panel Ground With RJ45 Green Green Green Green Nickel 2 x 1 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
3 6368168-6 2X1 OFFSET ST/JK,LED(G&Y)12PNL Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 2.25 .088 1.27 50 22.99 .905 Tray 45 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Standard Multiple Ports Panel Stops Through Hole - Press-Fit Right Angle Connector Assembly Inverted (Top) / Standard (Bottom) Tin PCB and Panel Ground With RJ45 Yellow Green Yellow Green Nickel 2 x 1 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
4 6368168-7 2X1 OFFSET ST/JK,LED(G&Y)12PNL Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 2.25 .088 1.27 50 22.99 .905 Lubricant on contact. Tray 45 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Panel Stops Through Hole - Press-Fit Right Angle Connector Assembly Inverted (Top) / Standard (Bottom) Tin PCB and Panel Ground With RJ45 Green Green Green Green Nickel 2 x 1 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
5 6368168-8 2X1 OFFSET STK MJ,W/GRND C Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 2.25 .088 1.27 50 22.99 .905 Lubricant on contact. Tray 45 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Panel Stops Through Hole - Press-Fit Right Angle Connector Assembly Inverted (Top) / Standard (Bottom) Tin PCB and Panel Ground With RJ45 Nickel 2 x 1 8 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Ground Component Type
Housing Color
Connector Style
Profile
Port Configuration
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
LED Color (Bottom Left)
LED Color (Bottom Right)
LED Color (Top Left)
LED Color (Top Right)
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Multiple Port Configuration
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Dokumentacja
Skontaktuj się z dostawcą
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.