ROLLENBAU
ROLLENBAU


GT-P 

Manufacturer ROLLENBAU
Description Swivel castor
Part number GT 101 PK
Series GT-P 
Wheel-Ø A x width B [mm] 100 x 37
Modelami CAD
Udostępnij

Wybór produktu

Index Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 1 Swivel castor 100 x 37 140 138x110 105x80 10 102 Ball Bearing 450 GT 101 PK
2 2 Swivel castor 100 x 37 140 138x110 105x80 10 102 Nylon plain bearing 450 GT 101 P
3 3 Swivel castor 125 x 45 165 138x110 105x80 10 114.5 Ball Bearing 600 GT 126 PK
4 4 Swivel castor 125 x 45 165 138x110 105x80 10 114.5 Nylon plain bearing 600 GT 126 P
5 5 Swivel castor 150 x 48 200 150x105 105x80 13 148 Ball Bearing 900 GT 151 PK
6 6 Swivel castor 150 x 48 200 150x105 105x80 13 148 Nylon plain bearing 900 GT 151 P
7 7 Swivel castor 200 x 50 250 150x105 105x80 13 185 Ball Bearing 1200 GT 201 PK
8 8 Swivel castor 200 x 50 250 150x105 105x80 13 185 Nylon plain bearing 1200 GT 201 P
9 9 Swivel castor 250 x 60 300 150x105 105x80 13 188 Ball Bearing 1270 GT 250 PK
10 10 Swivel castor with total lock 100 x 37 450 140 138x110 105x80 Nylon plain bearing 600 auf Anfrage
11 12 Swivel castor with total lock 125 x 45 600 165 138x110 105x80 Nylon plain bearing 600 auf Anfrage
12 14 Swivel castor with total lock 150 x 48 900 200 150x105 105x80 Nylon plain bearing 600 auf Anfrage
13 16 Swivel castor with total lock 200 x 50 1200 250 150x105 105x80 Nylon plain bearing 600 auf Anfrage
14 18 Swivel castor with total lock 250 x 60 1270 300 150x105 105x80 Nylon plain bearing 600 auf Anfrage
15 19 Fixed castor 100 x 37 140 138x110 105x80 10 Ball Bearing 450 GTF 101 PK
16 20 Fixed castor 100 x 37 140 138x110 105x80 10 Nylon plain bearing 450 GTF 101 P
17 21 Fixed castor 125 x 45 165 138x110 105x80 10 Ball Bearing 600 GTF 126 PK
18 22 Fixed castor 125 x 45 165 138x110 105x80 10 Nylon plain bearing 600 GTF 126 P
19 23 Fixed castor 150 x 48 200 150x105 105x80 13 Ball Bearing 900 GTF 151 PK
20 24 Fixed castor 150 x 48 200 150x105 105x80 13 Nylon plain bearing 900 GTF 151 P
21 25 Fixed castor 200 x 50 250 150x105 105x80 13 Ball Bearing 1200 GTF 201 PK
22 26 Fixed castor 200 x 50 250 150x105 105x80 13 Nylon plain bearing 1200 GTF 201 P
23 27 Fixed castor 250 x 60 300 150x105 105x80 13 Ball Bearing 1270 GTF 250 PK

Skontaktuj się z dostawcą

ROLLENBAU

ROLLENBAU

Rollen

Google Map