1
Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 3805 04 11 - MALE STUD NPT TAPER
PART NUMBER 3805 04 11
DIAM D 4 MM
C NPT1/8
WORKING TEMPERATURE IT MINIMUM -25 CE
WORKING TEMPERATURE IT MAXIMUM 150 CE
Wybór produktu
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F F1 H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS COLLAR SEALING WASHER
1 3805 04 11 3805 04 11 - MALE STUD NPT TAPER ,009 KG ,025 KG 2 4 MM NPT1/8 11 MM 3 MM 14,5 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
2 3805 06 11 3805 06 11 - MALE STUD NPT TAPER ,012 KG ,032 KG 2 6 MM NPT1/8 13 MM 4 MM 18 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
3 3805 06 14 3805 06 14 - MALE STUD NPT TAPER ,017 KG ,041 KG 2 6 MM NPT1/4 14 MM 4 MM 16,5 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
Brak dostępnego CAD 4 3805 08 11 3805 08 11 - MALE STUD NPT TAPER ,015 KG ,037 KG 2 8 MM NPT1/8 15 MM 5 MM 19 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
5 3805 08 14 3805 08 14 - MALE STUD NPT TAPER ,018 KG ,044 KG 2 8 MM NPT1/4 15 MM 6 MM 18 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
6 3805 10 14 3805 10 14 - MALE STUD NPT TAPER ,028 KG ,063 KG 2 10 MM NPT1/4 19 MM 6 MM 24 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
7 3805 10 18 3805 10 18 - MALE STUD NPT TAPER ,031 KG ,071 KG 2 10 MM NPT3/8 19 MM 7 MM 22,5 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
8 3805 12 14 3805 12 14 - MALE STUD NPT TAPER ,034 KG ,076 KG 2 12 MM NPT1/4 22 MM 7 MM 25 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
9 3805 12 18 3805 12 18 - MALE STUD NPT TAPER ,039 KG ,085 KG 2 12 MM NPT3/8 22 MM 8 MM 24 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
10 3805 12 22 3805 12 22 - MALE STUD NPT TAPER ,045 KG ,098 KG 2 12 MM NPT1/2 22 MM 10 MM 23 MM 30 BAR -25 CE 150 CE -25 CE 150 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
F1
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
COLLAR
SEALING WASHER
Opis produktu

All stainless steel construction. Body in full stainless steel 316L, collet in 303 stainless steel. In line connection of tubing to a threaded port. External tightening with a flat spanner or socket wrench, internal adjustment with an Allen key.

Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS