MALE STUD NPT TAPER
1
Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 3805 55 11 - MALE STUD NPT TAPER
PART NUMBER 3805 55 11
DIAM D 3/16 INC
C NPT1/8
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 120 CE
Wybór produktu
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F F1 H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS COLLAR SEALING WASHER
Brak dostępnego CAD 1 3805 55 11 3805 55 11 - MALE STUD NPT TAPER ,010 KG ,028 KG 2 3/16 INC NPT1/8 10 MM 3 MM 15,494 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
2 3805 56 11 3805 56 11 - MALE STUD NPT TAPER ,012 KG ,032 KG 2 1/4 INC NPT1/8 13 MM 4 MM 19,050 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
3 3805 56 14 3805 56 14 - MALE STUD NPT TAPER ,017 KG ,042 KG 2 1/4 INC NPT1/4 14 MM 4 MM 17,526 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
4 3805 60 14 3805 60 14 - MALE STUD NPT TAPER ,029 KG ,065 KG 2 3/8 INC NPT1/4 19 MM 6 MM 25 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
5 3805 60 18 3805 60 18 - MALE STUD NPT TAPER ,031 KG ,070 KG 2 3/8 INC NPT3/8 19 MM 7 MM 24 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
Brak dostępnego CAD 6 3805 62 14 3805 62 14 - MALE STUD NPT TAPER ,036 KG ,079 KG 2 1/2 INC NPT1/4 22 MM 7 MM 26 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
Brak dostępnego CAD 7 3805 62 18 3805 62 18 - MALE STUD NPT TAPER ,041 KG ,089 KG 2 1/2 INC NPT3/8 22 MM 8 MM 25 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
8 3805 62 22 3805 62 22 - MALE STUD NPT TAPER ,049 KG ,106 KG 2 1/2 INC NPT1/2 22 MM 10 MM 25 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
F1
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
COLLAR
SEALING WASHER
Opis produktu

All stainless steel construction. Body in full stainless steel 316L, collet in 303 stainless steel. In line connection of tubing to a threaded port. External tightening with a flat spanner or socket wrench, internal adjustment with an Allen key.

Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS