1

MALE STUD FITTINGS METRIC PARALLEL

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION F8UNPMB10M12 - MALE STUD FITTINGS METRIC PARALLEL
PART NUMBER F8UNPMB10M12
DIAM D 10 MM
C M12x1,5
WORKING TEMPERATURE IT MINIMUM -40 CE
WORKING TEMPERATURE IT MAXIMUM 100 CE
Wybór produktu
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY DIAM D C E F H MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS GRIPPING RING
1 F8UNPMB10M12 F8UNPMB10M12 - MALE STUD FITTINGS METRIC PARALLEL ,036 KG 5 10 MM M12x1,5 7,5 MM 22 MM 22,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
2 F8UNPMB10M14 F8UNPMB10M14 - MALE STUD FITTINGS METRIC PARALLEL ,036 KG 1 10 MM M14x1,5 7,5 MM 22 MM 22 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
3 F8UNPMB10M16 F8UNPMB10M16 - MALE STUD FITTINGS METRIC PARALLEL ,038 KG 10 10 MM M16x1,5 8 MM 22 MM 20,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
4 F8UNPMB10M22 F8UNPMB10M22 - MALE STUD FITTINGS METRIC PARALLEL ,049 KG 10 10 MM M22x1,5 8 MM 27 MM 14,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
5 F8UNPMB12M16 F8UNPMB12M16 - MALE STUD FITTINGS METRIC PARALLEL ,033 KG 10 12 MM M16x1,5 8 MM 22 MM 21 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
6 F8UNPMB12M22 F8UNPMB12M22 - MALE STUD FITTINGS METRIC PARALLEL ,052 KG 10 12 MM M22x1,5 8 MM 27 MM 17,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
7 F8UNPMB16M16 F8UNPMB16M16 - MALE STUD FITTINGS METRIC PARALLEL ,063 KG 5 16 MM M16x1,5 8 MM 27 MM 22,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
8 F8UNPMB16M22 F8UNPMB16M22 - MALE STUD FITTINGS METRIC PARALLEL ,069 KG 5 16 MM M22x1,5 8 MM 27 MM 22,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
9 F8UNPMB6M10 F8UNPMB6M10 - MALE STUD FITTINGS METRIC PARALLEL ,018 KG 1 6 MM M10x1 7 MM 16 MM 18,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
10 F8UNPMB6M12 F8UNPMB6M12 - MALE STUD FITTINGS METRIC PARALLEL ,017 KG 10 6 MM M12x1,5 7,5 MM 17 MM 16 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
11 F8UNPMB6M16 F8UNPMB6M16 - MALE STUD FITTINGS METRIC PARALLEL ,032 KG 10 6 MM M16x1,5 8 MM 22 MM 14,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
12 F8UNPMB6M22 F8UNPMB6M22 - MALE STUD FITTINGS METRIC PARALLEL ,053 KG 1 6 MM M22x1,5 8 MM 27 MM 13,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
13 F8UNPMB8M12 F8UNPMB8M12 - MALE STUD FITTINGS METRIC PARALLEL ,021 KG 5 8 MM M12x1,5 7,5 MM 17 MM 19,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
Brak dostępnego CAD 14 F8UNPMB8M14 F8UNPMB8M14 - MALE STUD FITTINGS METRIC PARALLEL ,025 KG 10 8 MM M14x1,5 7,5 MM 19 MM 18 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
15 F8UNPMB8M16 F8UNPMB8M16 - MALE STUD FITTINGS METRIC PARALLEL ,030 KG 10 8 MM M16x1,5 8 MM 22 MM 15 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
16 F8UNPMB8M22 F8UNPMB8M22 - MALE STUD FITTINGS METRIC PARALLEL ,052 KG 10 8 MM M22x1,5 8 MM 27 MM 13,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
DIAM D
C
E
F
H
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
GRIPPING RING
Opis produktu

In-line connection of a tube to a male threaded port

Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS