1

3989 - COMPACT MALE STUD ELBOW BSP TAPER THREAD

All stainless steel 316L construction. Connection of tubing at a 90° angle to a threaded port with reduced height dimensions.

Manufacturer Parker Legris Connectic Low Pressure
Description 3989 04 10 - COMPACT MALE STUD ELBOW BSP TAPER THREAD
PART NUMBER 3989 04 10
DIAM D 4 MM
Wybór produktu
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F DIM G H L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY 'O'-RINGS SUB-BASE COLLAR SEALING WASHER
1 3989 04 10 3989 04 10 - COMPACT MALE STUD ELBOW BSP TAPER THREAD ,021 KG ,049 KG 2 4 MM R1/8 13 MM 11 MM 18 MM 19 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L
4 3989 06 11 3989 06 11 - COMPACT MALE STUD ELBOW BSP TAPER THREAD ,028 KG ,065 KG 2 6 MM NPT1/8 13 MM 12 MM 20 MM 24 MM 20 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
'O'-RINGS
SUB-BASE
COLLAR
SEALING WASHER
Dokumentacja
Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS