1

3908 - MALE STUD BRANCH TEE, BSP TAPER AND NPT

All stainless steel 316L construction. Connection of 2 tubes at a 90° angle to a threaded port.

Manufacturer Parker Legris Connectic Low Pressure
Description 3908 08 14 - MALE STUD BRANCH TEE, BSP TAPER AND NPT
PART NUMBER 3908 08 14
DIAM D 8 MM
Wybór produktu
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F DIM G H L_2 MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY COLLAR 'O'-RINGS SUB-BASE SEALING WASHER
46 3908 08 14 3908 08 14 - MALE STUD BRANCH TEE, BSP TAPER AND NPT ,056 KG 2 8 MM NPT1/4 14 MM 14,5 MM 34 MM 25 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 316L STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
DIM G
H
L_2
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
COLLAR
'O'-RINGS
SUB-BASE
SEALING WASHER
Dokumentacja
Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS