1

38C3 - MALE STUD RUN TEE, NPT TAPER

All stainless steel construction. Body in full stainless steel 316L, collet in 303 stainless steel. In line connection of 2 tubes at a 90° angle to a threaded port.

Manufacturer Parker Legris Connectic Low Pressure
Description 3803 08 11 - MALE STUD RUN TEE, NPT TAPER
PART NUMBER 3803 08 11
DIAM D 8 MM
Wybór produktu
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C DIAM D F G H H1 L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY SUB-BASE COLLAR 'O'-RINGS SEALING WASHER
4 3803 08 11 3803 08 11 - MALE STUD RUN TEE, NPT TAPER ,050 KG ,050 KG 2 NPT1/8 8 MM 14 MM 15 MM 26,5 MM 24 MM 30,5 MM 30 BAR -25 CE 150 CE -20 CE 120 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 303 FKM STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
DIAM D
F
G
H
H1
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
SUB-BASE
COLLAR
'O'-RINGS
SEALING WASHER
Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS