1

3899 - MALE STUD ELBOW, METRIC AND UNF

Connection of tubing at a 90° angle to a threaded port.

Manufacturer Parker Legris Connectic Low Pressure
Description 3899 04 10 - MALE STUD ELBOW, METRIC AND UNF
PART NUMBER 3899 04 10
C G1/8
DIAM D 4 MM
Wybór produktu
Selector PART NUMBER C DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D F DIM G H J L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE VACUUM CAPABILITY BODY SUB-BASE 'O'-RINGS COLLAR SEALING WASHER
1 3899 04 10 G1/8 3899 04 10 - MALE STUD ELBOW, METRIC AND UNF ,022 KG ,051 KG 2 4 MM 13 MM 10 MM 27 MM 19 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
2 3899 04 13 G1/4 3899 04 13 - MALE STUD ELBOW, METRIC AND UNF ,018 KG ,043 KG 2 4 MM 17 MM 10 MM 27 MM 19 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
3 3899 04 19 M5x0,8 3899 04 19 - MALE STUD ELBOW, METRIC AND UNF ,020 KG ,047 KG 2 4 MM 10 MM 10 MM 26 MM 18 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
4 3899 04 20 10-32 3899 04 20 - MALE STUD ELBOW, METRIC AND UNF ,019 KG ,046 KG 2 5/32 INC 10 MM 9,906 MM 24,892 MM 7,112 MM 19,558 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
5 3899 06 10 G1/8 3899 06 10 - MALE STUD ELBOW, METRIC AND UNF ,031 KG ,068 KG 2 6 MM 6 MM 12 MM 33 MM 24 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
6 3899 06 13 G1/4 3899 06 13 - MALE STUD ELBOW, METRIC AND UNF ,036 KG ,079 KG 2 6 MM 17 MM 12 MM 32 MM 24 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
7 3899 06 19 M5x0,8 3899 06 19 - MALE STUD ELBOW, METRIC AND UNF ,031 KG ,069 KG 2 6 MM 13 MM 12 MM 33 MM 24 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
8 3899 08 10 G1/8 3899 08 10 - MALE STUD ELBOW, METRIC AND UNF ,039 KG ,086 KG 2 8 MM 14 MM 15 MM 35 MM 25 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
9 3899 08 13 G1/4 3899 08 13 - MALE STUD ELBOW, METRIC AND UNF ,044 KG ,096 KG 2 8 MM 17 MM 15 MM 35 MM 25 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
10 3899 08 17 G3/8 3899 08 17 - MALE STUD ELBOW, METRIC AND UNF ,048 KG ,105 KG 2 8 MM 21 MM 15 MM 34,5 MM 25 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
11 3899 10 13 G1/4 3899 10 13 - MALE STUD ELBOW, METRIC AND UNF ,069 KG ,144 KG 2 10 MM 19 MM 17 MM 43 MM 31 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
12 3899 10 17 G3/8 3899 10 17 - MALE STUD ELBOW, METRIC AND UNF ,072 KG ,151 KG 2 10 MM 21 MM 17 MM 42 MM 31 MM 20 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
PART NUMBER
C
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
F
DIM G
H
J
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
VACUUM CAPABILITY
BODY
SUB-BASE
'O'-RINGS
COLLAR
SEALING WASHER
Opis produktu

Connection of tubing at a 90° angle to a threaded port. Stainless steel construction with FKM "O" ring seals for use in aggressive environments.

  • solid construction and compact,
  • external shapes easy to clean,
  • individual unit quality control and dating in order to guarantee quality and traceability,
  • RoHS.
Dokumentacja
Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS