1

3898 - MALE STUD BRANCH TEE BSPP AND M5

Manufacturer Parker Legris Connectic Low Pressure
Description 3898 06 19 - MALE STUD BRANCH TEE BSPP AND M5
PART NUMBER 3898 06 19
C M5x0,8
DIAM D 6 MM
Wybór produktu
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C DIAM D F DIM G H L_2 MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE VACUUM CAPABILITY BODY SUB-BASE 'O'-RINGS COLLAR SEALING WASHER
6 3898 06 19 3898 06 19 - MALE STUD BRANCH TEE BSPP AND M5 ,038 KG ,084 KG 2 M5x0,8 6 MM 13 MM 12 MM 33,5 MM 24 MM 30 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
10 3898 10 13 3898 10 13 - MALE STUD BRANCH TEE BSPP AND M5 ,082 KG ,175 KG 2 G1/4 10 MM 19 MM 17 MM 43 MM 31 MM 30 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
DIAM D
F
DIM G
H
L_2
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
VACUUM CAPABILITY
BODY
SUB-BASE
'O'-RINGS
COLLAR
SEALING WASHER
Dokumentacja
Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS