1

3893 - MALE STUD RUN TEE BSP PARALLEL AND METRIC

Manufacturer Parker Legris Connectic Low Pressure
Description 3893 08 17 - MALE STUD RUN TEE BSP PARALLEL AND METRIC
PART NUMBER 3893 08 17
C G3/8
DIAM D 8 MM
Wybór produktu
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C DIAM D F DIM G H H1 L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE VACUUM CAPABILITY BODY SUB-BASE 'O'-RINGS COLLAR SEALING WASHER
8 3893 08 17 3893 08 17 - MALE STUD RUN TEE BSP PARALLEL AND METRIC ,094 KG ,200 KG 2 G3/8 8 MM 21 MM 15 MM 27 MM 25 MM 35,5 MM 30 BAR -25 CE 150 CE 755 MMH STAINLESS STEEL 316L STAINLESS STEEL 316L FKM STAINLESS STEEL 303 STAINLESS STEEL 316L
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
DIAM D
F
DIM G
H
H1
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
VACUUM CAPABILITY
BODY
SUB-BASE
'O'-RINGS
COLLAR
SEALING WASHER
Dokumentacja
Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS