1

3809 - MALE STUD ELBOW, BSP TAPER

Connection of tubing at a 90° angle to a threaded port with reduced height dimensions.

Manufacturer Parker Legris Connectic Low Pressure
Description 3809 - MALE STUD ELBOW, BSP TAPER DIAM D 4
PART NUMBER 3809 04 10
DIAM D 4 MM
C R1/8
Wybór produktu
CAD Selector PART NUMBER ECLASS DIAM D C F DIM G H J L MAXIMUM WORKING PRESSURE BODY 'O'-RINGS COLLAR 2 MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
2 3809 04 10 27294201 4 MM R1/8 10 MM 10 MM 23,5 MM 7 MM 16,5 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,015 KG 2
1 3809 06 10 27294201 6 MM R1/8 13 MM 12 MM 27,5 MM 9 MM 20 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,025 KG 2
8 3809 06 11 27294201 6 MM NPT1/8 13 MM 12,5 MM 29 MM 9 MM 22,5 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,025 KG 2
10 3809 06 13 27294201 6 MM R1/4 14 MM 12 MM 27,5 MM 9 MM 20 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,03 KG 2
13 3809 06 14 27294201 6 MM NPT1/4 14 MM 12,5 MM 29 MM 9 MM 22,5 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,03 KG 2
11 3809 08 10 27294201 8 MM R1/8 14 MM 15 MM 32 MM 11 MM 22 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,033 KG 2
4 3809 08 11 27294201 8 MM NPT1/8 14 MM 15 MM 34 MM 11 MM 24 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,033 KG 2
3 3809 08 13 27294201 8 MM R1/4 14 MM 15 MM 32 MM 11 MM 22 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,039 KG 2
9 3809 08 14 27294201 8 MM NPT1/4 14 MM 15 MM 34 MM 11 MM 24 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,039 KG 2
6 3809 10 13 27294201 10 MM R1/4 19 MM 17,5 MM 37,5 MM 13 MM 27,5 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,057 KG 2
12 3809 10 14 27294201 10 MM NPT1/4 19 MM 17,5 MM 39,5 MM 13 MM 30 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,07 KG 2
7 3809 10 17 27294201 10 MM R3/8 19 MM 17,5 MM 37,5 MM 13 MM 27,5 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,058 KG 2
Brak dostępnego CAD 5 3809 10 18 27294201 10 MM NPT3/8 19 MM 17,5 MM 39,5 MM 13 MM 30 MM 20 BAR stainless steel 316L Fluoroelastomer FKM (FPM) stainless steel -20 CE 120 CE 0,06 KG 2
PART NUMBER
ECLASS
DIAM D
C
F
DIM G
H
J
L
MAXIMUM WORKING PRESSURE
BODY
'O'-RINGS
COLLAR 2
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
UNIT WEIGHT
QUANTITY
Opis produktu

Connection of tubing at a 90° angle to a threaded port with reduced height dimensions Stainless steel construction with FKM "O" ring seals for use in aggressive environments.

  • solid construction and compact,
  • external shapes easy to clean,
  • individual unit quality control and dating in order to guarantee quality and traceability,
  • RoHS.
Dokumentacja
Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS