3119 - DOUBLE BANJO, BSPP AND METRIC THREAD

Connection of 2 tubes at a 90° angle to a threaded port. Tightened on the top of the fitting with a flat spanner or socket wrench, to facilitate assembly in tight spaces. The tube outlet can be orientated during assembly

 
Manufacturer Parker Legris Connectic Low Pressure
Description 3119 - DOUBLE BANJO, BSPP AND METRIC THREAD 4
Reference 3119 04 19
DIAM D 4 MM
C M5x0,8
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Opis produktu

Connection of 2 tubes at a 90° angle to a threaded port. Tightened on the top of the fitting with a flat spanner or socket wrench to facilitate assembly in tight spaces.The tube outlet can be orientated during assembly.

  • solid construction,
  • full air flow,
  • individual unit quality control and dating in order to guarantee quality and traceability,
  • RoHS and ISO 14743.

Skontaktuj się z dostawcą

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map