1

0127 - FERRULE FOR PLASTIC TUBE

Designed to avoid tube distortion at high temperature and pressure.

Manufacturer Parker Legris Connectic Low Pressure
Description 0127 10 07 - FERRULE FOR PLASTIC TUBE
PART NUMBER 0127 10 07
DIAM D1 10 MM
DIAM D2 7 MM
Wybór produktu
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D1 DIAM D2 L BODY
2 0127 10 07 0127 10 07 - FERRULE FOR PLASTIC TUBE ,001 KG ,074 KG 50 10 MM 7 MM 18 MM BRASS
3 0127 18 14 0127 18 14 - FERRULE FOR PLASTIC TUBE ,003 KG ,041 KG 10 18 MM 14 MM 19,5 MM BRASS
4 0127 04 00 0127 04 00 - FERRULE FOR PLASTIC TUBE ,001 KG ,013 KG 100 4 MM 2 MM 11 MM BRASS
6 0127 10 75 0127 10 75 - FERRULE FOR PLASTIC TUBE ,001 KG ,123 KG 100 10 MM 7,5 MM 18 MM BRASS
7 0127 22 16 0127 22 16 - FERRULE FOR PLASTIC TUBE ,005 KG ,060 KG 10 22 MM 16 MM 21 MM BRASS
8 0127 04 27 0127 04 27 - FERRULE FOR PLASTIC TUBE ,001 KG ,016 KG 50 4 MM 2,7 MM 11 MM BRASS
9 0127 05 00 0127 05 00 - FERRULE FOR PLASTIC TUBE ,009 KG ,019 KG 50 5 MM 3,3 MM 11,5 MM BRASS
10 0127 16 13 0127 16 13 - FERRULE FOR PLASTIC TUBE ,003 KG ,038 KG 10 16 MM 13 MM 18 MM BRASS
11 0127 14 00 0127 14 00 - FERRULE FOR PLASTIC TUBE ,003 KG ,150 KG 50 14 MM 12 MM 18 MM BRASS
12 0127 15 12 0127 15 12 - FERRULE FOR PLASTIC TUBE ,002 KG ,032 KG 10 15 MM 12 MM 18 MM BRASS
13 0127 10 00 0127 10 00 - FERRULE FOR PLASTIC TUBE ,002 KG ,088 KG 50 10 MM 8 MM 18 MM BRASS
14 0127 12 00 0127 12 00 - FERRULE FOR PLASTIC TUBE ,001 KG ,082 KG 50 12 MM 10 MM 18 MM BRASS
15 0127 08 00 0127 08 00 - FERRULE FOR PLASTIC TUBE ,001 KG ,101 KG 100 8 MM 6 MM 14 MM BRASS
16 0127 12 08 0127 12 08 - FERRULE FOR PLASTIC TUBE ,002 KG ,095 KG 50 12 MM 8 MM 18 MM BRASS
17 0127 06 00 0127 06 00 - FERRULE FOR PLASTIC TUBE ,001 KG ,037 KG 100 6 MM 4 MM 11,5 MM BRASS
18 0127 05 03 0127 05 03 - FERRULE FOR PLASTIC TUBE ,001 KG ,018 KG 50 5 MM 3 MM 11 MM BRASS
19 0127 08 55 0127 08 55 - FERRULE FOR PLASTIC TUBE ,001 KG ,035 KG 50 8 MM 5,5 MM 14 MM BRASS
20 0127 12 09 0127 12 09 - FERRULE FOR PLASTIC TUBE ,001 KG ,081 KG 50 12 MM 9 MM 18 MM BRASS
21 0127 14 11 0127 14 11 - FERRULE FOR PLASTIC TUBE ,002 KG ,257 KG 100 14 MM 11 MM 18 MM BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D1
DIAM D2
L
BODY
Opis produktu

Designed to avoid tube deformities at high temperatures and pressures. For use with Legris compression fittings and thermoplastic tubing.

Skontaktuj się z dostawcą
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS