Directional spool valve - Subplate mounting - D1VW-D3W
Parker

Directional spool valve - Subplate mounting - D1VW-D3W

Manufacturer Parker
Description Directional spool valve - Subplate mounting - NG5 - CETOP3 - 4/3 - closed Center - Seal NBR - Solenoid direct operated - 110VAC - Connector DIN 43650
Part Number D3W001CNYW42
Omniclass number 23.27.33.13
Wybór produktu
CAD Selector Part Number Description Size Number of Positions Number of Orifices Function
1 D1VW004CVYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center ABT - Seal FPM - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 3 4 Valve
2 D1VW030BVYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal FPM - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 2 4 Valve
3 D1VW030HVYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal FPM - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 2 4 Valve
Brak dostępnego CAD 4 D3W030BVYW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/2 - Seal FPM - Solenoid direct operated - 110VAC - Connector EN175301-803 NG10 2 4 Valve
Brak dostępnego CAD 5 D3W001CVYW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - Closed center - Seal FPM - Solenoid direct operated - 110VAC - Connector EN175301-803 NG10 3 4 Valve
Brak dostępnego CAD 6 D3W004CVYW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - Center ABT - Seal FPM - Solenoid direct operated - 110VAC - Connector EN175301-803 NG10 3 4 Valve
Brak dostępnego CAD 8 D1VW001CNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - closed Center - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 3 4 Valve
Brak dostępnego CAD 9 D1VW004CNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center ABT - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 3 4 Valve
Brak dostępnego CAD 10 D3W020BNYW Directional spool valve - Subplate mounting - NG5 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 110VAC - Connector DIN 43650 NG5 2 4 Valve
Brak dostępnego CAD 11 D3W001CNYW42 Directional spool valve - Subplate mounting - NG5 - CETOP3 - 4/3 - closed Center - Seal NBR - Solenoid direct operated - 110VAC - Connector DIN 43650 NG10 3 4 Valve
Brak dostępnego CAD 12 D3W004CNYW Directional spool valve - Subplate mounting - NG - CETOP - 4/ - Center - Seal - Solenoid direct operated - VDC - Connector NG10 3 4 Valve
13 D1VW078KNUW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 2 4 Valve
14 D1VW002ENYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center PTAB - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 2 4 Valve
Brak dostępnego CAD 15 D1VW020BNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 2 4 Valve
Brak dostępnego CAD 16 D3W020BNUW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/2 - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG10 2 4 Valve
17 D1VW002ENJW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center PTAB - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 2 4 Valve
Brak dostępnego CAD 18 D1VW003CNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center AT - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 3 4 Valve
19 D1VW020HNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 110VAC NG6 2 4 Valve
Brak dostępnego CAD 20 D1VW001CNUW91 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Closed center - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 3 4 Valve
Brak dostępnego CAD 21 D1VW004CNUW91 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center ABT - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 3 4 Valve
22 D1VW020BNUW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 2 4 Valve
23 D1VW026BNUW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 2 4 Valve
24 D1VW078ENUW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 2 4 Valve
Brak dostępnego CAD 25 D3W020BNJW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/2 - Seal NBR - Solenoid direct operated - 24VDC - Connector NG10 2 4 Valve
Brak dostępnego CAD 26 D1VW011CNJW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center ABT - Seal NBR - Solenoid direct operated - 24VDC - Connector EN175301-803 NG6 3 4 Valve
Brak dostępnego CAD 27 D1VW4CNJW + CODE4577818 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center ABT - Seal NBR - Solenoid direct operated - 24VDC - Connector DIN 43650 NG6 3 4 Valve
Brak dostępnego CAD 28 D3W004CNJW42 Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - Center ABT - Seal NBR - Solenoid direct operated - 24VDC - Connector EN175301-803 NG10 3 4 Valve
Brak dostępnego CAD 29 D1SE30BNJW SOUPA SUR*HYD D1SE30BNJW NG6 2 3 Valve
Brak dostępnego CAD 30 D1VW004CNJW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center ABT - Seal NBR - Solenoid direct operated - 24VDC - Connector NG6 3 4 Valve
Brak dostępnego CAD 31 D3W001CNJW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - Closed center - Seal NBR - Solenoid direct operated - 24VDC - Connector EN175301-803 NG10 3 4 Valve
Brak dostępnego CAD 32 D3W020BNYW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/2 - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG10 2 4 Valve
Brak dostępnego CAD 33 D3W002CNYW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - Center PTAB - Seal NBR - Solenoid direct operated - 110VAC - Connector NG10 3 4 Valve
Brak dostępnego CAD 34 D3W8CPP18 Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - Center PT - Seal - Solenoid direct operated - VDC - Connector NG10 3 4 Valve
Brak dostępnego CAD 35 D3W001MNYW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - Closed center - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG10 2 4 Valve
Brak dostępnego CAD 36 D1VW020DNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 2 4 Valve
37 D1VW020HNYW91 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 110VAC - Connector EN175301-803 NG6 2 4 Valve
38 D1VW20BVPP18 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal FPM - Solenoid direct operated - V - Connector NG6 2 4 Valve
Brak dostępnego CAD 39 D1VL020DN4K Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal FPM - Manual direct operated NG6 2 4 Valve
Brak dostępnego CAD 40 D3W020HNYW42 Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/2 - Seal NBR - Solenoid direct operated - 24VDC - Connector EN175301-803 NG10 2 4 Valve
Brak dostępnego CAD 41 D3W020DNYW42 Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/2 - Seal NBR - Solenoid direct operated - 24VDC - Connector EN175301-803 NG10 2 4 Valve
42 D1VW020HNJWI4N Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 24VDC - Connector NG6 2 4 Valve
Brak dostępnego CAD 44 D1VW020DNJW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 24VDC - Connector NG6 2 4 Valve
45 D1VW020HNJW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 24VDC - Connector EN175301-803 NG6 2 4 Valve
Brak dostępnego CAD 48 D1W020DNJW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 - Seal NBR - Solenoid direct operated - 98VDC - Connector NG6 2 4 Valve
50 D1VW006ENUW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center PAB - Seal NBR - Solenoid direct operated - 98VDC - Connector NG6 2 4 Valve
Brak dostępnego CAD 51 D1VW002CNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center PTAB - Seal NBR - Solenoid direct operated - 110VAC - Connector NG6 3 4 Valve
Brak dostępnego CAD 52 D1VW008CNYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center PT - Seal NBR - Solenoid direct operated - 110VAC - Connector NG6 3 4 Valve
53 D1VW008ENYW Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center PT - Seal NBR - Solenoid direct operated - 110VAC - Connector NG6 2 4 Valve
54 D1W001MNJW75 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Closed center - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 2 4 Valve
55 D1VW020BNJW91 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/2 monostable - Seal NBR - Solenoid direct operated - 24VDC - Connector M12 NG6 2 4 Valve
Brak dostępnego CAD 56 D1VW004CNJW91 Directional spool valve - Subplate mounting - NG6 - CETOP3 - 4/3 - Center ABT - Seal NBR - Solenoid direct operated - 98VDC - Connector EN175301-803 NG6 3 4 Valve
Part Number
Description
Size
Number of Positions
Number of Orifices
Function
Dokumentacja
Skontaktuj się z dostawcą
Parker Motion & Control Technologies
Parker Hannifin France SAS
Użytkownicy, którzy pobrali ten produkt, pobrali również
Strona