Directional control valve NG6 98 VDC

Manufacturer Parker
Standard ISO 4401
Description DIRECTIONAL CONTROL VALVE NG6 98VDC
Part number D1VW001CNUW
Wybór produktu
Selector Part Number Description Number of positions Size Standard Connector Type
1 D1VW001CNUW DIRECTIONAL CONTROL VALVE NG6 98VDC 3 NG6 ISO4401 EN175301-803
Part Number
Description
Number of positions
Size
Standard
Connector Type
Dokumentacja
Skontaktuj się z dostawcą
Parker Motion & Control Technologies
Parker Hannifin France SAS