Directional control valve NG6 24 VDC

Manufacturer Parker
Standard ISO 4401
Description DIRECTIONAL CONTROL VALVE NG6 24 VDC
Part number D1VW020HNJW
Wybór produktu
Selector Part Number Description Number of positions Size Standard Connector Type
1 D1VW020HNJW DIRECTIONAL CONTROL VALVE NG6 24 VDC 2 NG6 ISO4401 EN175301-803
Part Number
Description
Number of positions
Size
Standard
Connector Type
Dokumentacja
Skontaktuj się z dostawcą
Parker Motion & Control Technologies
Parker Hannifin France SAS