Directional control valve NG6 98 VDC

Manufacturer Parker
Standard ISO 4401
Description DIRECTIONAL CONTROL VALVE NG10
Part number D3W020HNYW
Wybór produktu
Selector Part Number Description Number of positions Size Standard Connector Type
1 D3W020HNYW DIRECTIONAL CONTROL VALVE NG10 2 NG10 ISO4401 EN175301-803
Part Number
Description
Number of positions
Size
Standard
Connector Type
Dokumentacja
Skontaktuj się z dostawcą
Parker Motion & Control Technologies
Parker Hannifin France SAS