2-hole plate with U-bolt

Manufacturer Osculati Srl
Description 2-hole plate with U-bolt 39.323.02
Part number 39.323.02
Wybór produktu
Selector Code Ø (mm) A (mm) B (mm) C (mm) ORDER BY BOX
1 39.323.01 5 20.5 33 4.5 10
2 39.323.02 6 25.5 40 4.5 10
3 39.323.03 8 31 50 5.5 5
Code
Ø (mm)
A (mm)
B (mm)
C (mm)
ORDER BY BOX
Skontaktuj się z dostawcą
Osculati Srl Osculati is the leading company in Italy and one among the most important companies in Europe in the marine accessory market. More than 20000 catalogue references and the availability of 98% of them make Osculati’s stock department the largest marine accessory stock in Europe and one of the most well-stocked in the world.
Osculati Srl