ProLine Mobile Base
nVent HOFFMAN
nVent HOFFMAN


ProLine Mobile Base

ProLine Mobile Base

Manufacturer nVent HOFFMAN
Description Mobile Base, fits 600x500/600mm, Black, Steel
Part Number PMB66
E-Shop link https://hoffman.nvent.com/en/hoffman/PMB66
Material Mild Steel
Finish Powder Coated
Modelami CAD
Kup
Udostępnij

Wybór produktu

Index Selector Part Number Description Material Finish
1 1 PMB66 Mobile Base, fits 600x500/600mm, Black, Steel Mild Steel Powder Coated
2 2 PMB69 Mobile Base, fits 600x800/900mm, Black, Steel Mild Steel Powder Coated
3 3 PMB86 Mobile Base, fits 800x500/600mm, Black, Steel Mild Steel Powder Coated
4 4 PMB89 Mobile Base, fits 800x800/900mm, Black, Steel Mild Steel Powder Coated

Opis produktu

Mobile Bases fit 600- and 800-mm wide frames. They extend beyond the front and rear of 600-mm cabinets to provide enhanced stability. Provides front extension only on 800-mm cabinets. The base fastens to the underside of the frame and provides integral mounting of furnished casters. The front and rear top surfaces of the base are trimmed with black rubber mats 3-mm thick.
* Casters and mounting hardware are furnished.
* Four non-locking casters provide a maximum load-bearing capacity of 1000 lb. (453.6 kg).
* Exercise care when using casters to move the cabinet. Avoid tipping and damage to the cabinet and its contents by slowly moving the cabinet on its casters across smooth, flat flooring. Avoid: large cracks; floor displacement; seams; gravel; any other obstruction
* Never use casters while transporting a cabinet by truck on roadways.
* Contact nVent HOFFMAN if further information is needed.

Skontaktuj się z dostawcą

nVent HOFFMAN

nVent HOFFMAN

Electrical enclosures for any application

Google Map