B18-SBT-CPNAM Box/Multiple Conduit with Deck Angle Bracket

Manufacturer nVent CADDY
Description B18-SBT-CPNAM Box/Multiple Conduit with Deck Angle Bracket
Part Number B18SBT18CPNAM
Brand CADDY
Material Steel
Finish Plain
Wybór produktu
Selector Part Number Description FullDetails Brand Material Finish
1 B18SBT18CPNAM B18-SBT-CPNAM Box/Multiple Conduit with Deck Angle Bracket Full Details CADDY Steel Plain
Part Number
Description
FullDetails
Brand
Material
Finish
Opis produktu
  • Meets the requirements of NEC® Section 300.4(E)
  • Supports conduit or pipe 1-1/2 (38 mm) under the roof decking to prevent potential damage from nails or screws
  • Supports box and conduit with one attachment point
Skontaktuj się z dostawcą
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.