B18-SBT Box/Multiple Conduit Hanger

Manufacturer nVent CADDY
Description B18-SBT Box/Multiple Conduit Hanger, 1/4" Hole
Part Number B18SBT18
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Wybór produktu
Selector Part Number Description FullDetails Brand Material Finish
1 B18SBT18 B18-SBT Box/Multiple Conduit Hanger, 1/4" Hole Full Details CADDY Spring Steel nVent CADDY Armour
Part Number
Description
FullDetails
Brand
Material
Finish
Opis produktu
  • One assembly provides support for electrical box and/or conduit
  • Single point structure attachment and easy snap-in field assembly of up to three conduit clips
  • Eliminates need for offset bending conduit
  • 66% less Drop Wires (rod/wire application)
Skontaktuj się z dostawcą
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.