DIN661 ST Countersunk Head Rivets WG9704

Manufacturer NONNENMANN
Standard DIN661
Description Countersunk Head Rivets
Part number PN15210157
Description1 DIN661 ST 2x5
Material Steel
Wybór produktu
Selector Item number Description d1 (mm) d2 (mm) e (mm) k (mm) l (mm)
1 PN15210157 DIN661 ST 2x5 2 3.5 1 1 5
2 PN15210160 DIN661 ST 2x6 2 3.5 1 1 6
3 PN15210173 DIN661 ST 2x8 2 3.5 1 1 8
4 PN15210186 DIN661 ST 2x10 2 3.5 1 1 10
5 PN15210199 DIN661 ST 2x12 2 3.5 1 1 12
6 PN15210209 DIN661 ST 2x16 2 3.5 1 1 16
7 PN15210212 DIN661 ST 2.5x6 2.5 4.4 1.3 1.2 6
8 PN15210225 DIN661 ST 2.5x8 2.5 4.4 1.3 1.2 8
9 PN15210238 DIN661 ST 2.5x10 2.5 4.4 1.3 1.2 10
10 PN15210241 DIN661 ST 2.5x12 2.5 4.4 1.3 1.2 12
11 PN15210254 DIN661 ST 2.5x16 2.5 4.4 1.3 1.2 16
12 PN15210296 DIN661 ST 3x6 3 5.2 1.5 1.4 6
13 PN15210306 DIN661 ST 3x8 3 5.2 1.5 1.4 8
14 PN15210319 DIN661 ST 3x10 3 5.2 1.5 1.4 10
15 PN15210322 DIN661 ST 3x12 3 5.2 1.5 1.4 12
16 PN15210335 DIN661 ST 3x16 3 5.2 1.5 1.4 16
17 PN15210351 DIN661 ST 3x20 3 5.2 1.5 1.4 20
18 PN15210377 DIN661 ST 3x25 3 5.2 1.5 1.4 25
19 PN15210445 DIN661 ST 4x6 4 7 2 2 6
20 PN15210458 DIN661 ST 4x8 4 7 2 2 8
21 PN15210461 DIN661 ST 4x10 4 7 2 2 10
22 PN15210474 DIN661 ST 4x12 4 7 2 2 12
23 PN15210487 DIN661 ST 4x16 4 7 2 2 16
24 PN15210513 DIN661 ST 4x20 4 7 2 2 20
25 PN15210539 DIN661 ST 4x25 4 7 2 2 25
26 PN15210555 DIN661 ST 4x30 4 7 2 2 30
27 PN15210568 DIN661 ST 4x35 4 7 2 2 35
28 PN15210571 DIN661 ST 4x40 4 7 2 2 40
29 PN15210584 DIN661 ST 4x45 4 7 2 2 45
30 PN15210636 DIN661 ST 5x8 5 8.8 2.5 2.5 8
31 PN15210649 DIN661 ST 5x10 5 8.8 2.5 2.5 10
32 PN15210652 DIN661 ST 5x12 5 8.8 2.5 2.5 12
33 PN15210665 DIN661 ST 5x16 5 8.8 2.5 2.5 16
34 PN15210681 DIN661 ST 5x20 5 8.8 2.5 2.5 20
35 PN15210704 DIN661 ST 5x25 5 8.8 2.5 2.5 25
36 PN15210720 DIN661 ST 5x30 5 8.8 2.5 2.5 30
37 PN15210733 DIN661 ST 5x35 5 8.8 2.5 2.5 35
38 PN15210746 DIN661 ST 5x40 5 8.8 2.5 2.5 40
39 PN15210775 DIN661 ST 5x60 5 8.8 2.5 2.5 60
40 PN15210827 DIN661 ST 6x10 6 10.5 3 3 10
41 PN15210830 DIN661 ST 6x12 6 10.5 3 3 12
42 PN15210843 DIN661 ST 6x16 6 10.5 3 3 16
43 PN15210856 DIN661 ST 6x18 6 10.5 3 3 18
44 PN15210869 DIN661 ST 6x20 6 10.5 3 3 20
45 PN15210885 DIN661 ST 6x25 6 10.5 3 3 25
46 PN15210908 DIN661 ST 6x30 6 10.5 3 3 30
47 PN15210911 DIN661 ST 6x35 6 10.5 3 3 35
48 PN15210924 DIN661 ST 6x40 6 10.5 3 3 40
49 PN15210937 DIN661 ST 6x45 6 10.5 3 3 45
50 PN15210940 DIN661 ST 6x50 6 10.5 3 3 50
51 PN15211020 DIN661 ST 8x16 8 14 4 4 16
52 PN15211046 DIN661 ST 8x20 8 14 4 4 20
53 PN15211062 DIN661 ST 8x25 8 14 4 4 25
54 PN15211088 DIN661 ST 8x30 8 14 4 4 30
55 PN15211091 DIN661 ST 8x35 8 14 4 4 35
56 PN15211101 DIN661 ST 8x40 8 14 4 4 40
57 PN15211114 DIN661 ST 8x50 8 14 4 4 50
58 PN15211130 DIN661 ST 8x60 8 14 4 4 60
Item number
Description
d1 (mm)
d2 (mm)
e (mm)
k (mm)
l (mm)
Skontaktuj się z dostawcą
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH