HEA-A contiguous section

Standard NF A 45-211
Description HEAA contiguous section 100 x 1 m - NF A 45-211
Omniclass number 23.13.17.11
Wybór produktu
Selector Profile Height (mm) Width (mm) Thickness (mm) Mass (kg/m)
1 100 91 100 4.2 12.2
2 120 109 120 4.2 14.6
3 140 128 140 4.3 18.1
4 160 148 160 4.5 23.8
5 180 167 180 5 28.7
6 200 186 200 5.5 34.6
7 220 205 220 6 40.4
8 240 224 240 6.5 47.4
9 260 244 260 6.5 54.1
10 280 264 280 7 61.2
11 300 283 300 7.5 69.8
12 320 301 300 8 74.2
13 340 320 300 8.5 78.9
14 360 339 300 9 83.7
15 400 378 300 9.5 92.4
16 450 425 300 10 99.7
17 500 472 300 10.5 107.4
18 550 522 300 11.5 120
19 600 571 300 12 128.8
20 650 620 300 12.5 138
21 700 670 300 13 149.9
22 800 770 300 14 171.5
23 900 870 300 15 198
24 1000 970 300 16 222
Profile
Height (mm)
Width (mm)
Thickness (mm)
Mass (kg/m)