MS230-20S EMI/RFI SHIELD

23 x 14.8 x 3.8mm One-piece RF Shield/EMI Shield (CRS)

Manufacturer Masach Tech
Description 23 x 14.8 x 3.8mm One-piece Drawn-Seamless RF Shield/EMI Shield (CRS)
Part Number MS230-20S
Material Tin-Steel (CRS)
Size 23 x 14.8 x 3.8 mm
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Dokumentacja

Skontaktuj się z dostawcą

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map