Série N° 30 : Clamping pump to solder

Manufacturer L'ETOILE
Description Camping pump to solder diameter 28 length 80
Part number 30000028
Wybór produktu
Selector Reference Pump diameter (mm) Length of the pump body (mm) Screw diameter (mm) Grip length (mm)
1 30000028 28 80 16 45
2 30000035 35 110 20 60
Reference
Pump diameter (mm)
Length of the pump body (mm)
Screw diameter (mm)
Grip length (mm)
Skontaktuj się z dostawcą
L'ETOILE Manufacturer of screws, bolts and accessories for lifting and handling
L'ETOILE SA