Straight plug, cable collet, gasket and O-ring in EPDM (IP 68)

Manufacturer LEMO
Description Straight plug, cable collet (IP 68)
Part number FGG.1K.310.TLAC65E
Wybór produktu
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FGG.1K.310.TLAC65E Straight plug, cable collet (IP 68) 1K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 6.1 6.5
2 FGG.1K.316.TLAC65E Straight plug, cable collet (IP 68) 1K K 16 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 6.1 6.5
3 FGG.2K.303.NYCC70E Straight plug, cable collet (IP 68) 2K K 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 6.6 7
4 FGG.2K.307.CLAC40E Straight plug, cable collet (IP 68) 2K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
5 FGG.2K.307.CLAC45E Straight plug, cable collet (IP 68) 2K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
6 FGG.2K.310.TLAC85E Straight plug, cable collet (IP 68) 2K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 8.1 8.5
7 FGG.2K.314.TLAC70E Straight plug, cable collet (IP 68) 2K K 14 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 6.6 7
8 FGG.2K.314.TLAC80E Straight plug, cable collet (IP 68) 2K K 14 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 7.6 8
9 FGG.2K.332.TLAC70E Straight plug, cable collet (IP 68) 2K K 32 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 6.6 7
10 FGG.3K.302.CLAC11E Straight plug, cable collet (IP 68) 3K K 2 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
11 FGG.3K.303.CLAC75E Straight plug, cable collet (IP 68) 3K K 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
12 FGG.3K.304.CLAC10E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
13 FGG.3K.304.CLAC30E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
14 FGG.3K.304.CLAC45E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
15 FGG.3K.304.CLAC50E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
16 FGG.3K.304.CLAC55E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
17 FGG.3K.304.CLAC65E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
18 FGG.3K.304.CLAC80E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
19 FGG.3K.304.CLAC85E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
20 FGG.3K.304.CLAC90E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
21 FGG.3K.304.TLAC11E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 10.1 10.5
22 FGG.3K.304.TLAC50E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 4.6 5
23 FGG.3K.304.TLAC65E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 6.1 6.5
24 FGG.3K.304.TLAC70E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 6.6 7
25 FGG.3K.304.TLAC80E Straight plug, cable collet (IP 68) 3K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 7.6 8
26 FGG.3K.306.TLAC60E Straight plug, cable collet (IP 68) 3K K 6 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 5.6 6
27 FGG.3K.307.CLAC11E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
28 FGG.3K.307.CLAC40E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
29 FGG.3K.307.CLAC60E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
30 FGG.3K.307.CLAC75E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
31 FGG.3K.307.CLAC85E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
32 FGG.3K.307.CLAC90E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
33 FGG.3K.307.TLAC10E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 9.6 10
34 FGG.3K.307.TLAC50E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 4.6 5
35 FGG.3K.307.TLAC80E Straight plug, cable collet (IP 68) 3K K 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 7.6 8
36 FGG.3K.310.CLAC10E Straight plug, cable collet (IP 68) 3K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
37 FGG.3K.310.CLAC70E Straight plug, cable collet (IP 68) 3K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.6 7
38 FGG.3K.310.TLAC50E Straight plug, cable collet (IP 68) 3K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 4.6 5
39 FGG.3K.310.TLAC80E Straight plug, cable collet (IP 68) 3K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 7.6 8
40 FGG.3K.312.CLAC55E Straight plug, cable collet (IP 68) 3K K 12 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
41 FGG.3K.316.CYBC90E Straight plug, cable collet (IP 68) 3K K 16 Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
42 FGG.3K.316.TLAC10E Straight plug, cable collet (IP 68) 3K K 16 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 9.6 10
43 FGG.3K.316.TLAC11E Straight plug, cable collet (IP 68) 3K K 16 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 10.1 10.5
44 FGG.3K.322.TLAC10E Straight plug, cable collet (IP 68) 3K K 22 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 9.6 10
45 FGG.3K.322.TLAC50E Straight plug, cable collet (IP 68) 3K K 22 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 4.6 5
46 FGG.3K.330.TLAC11E Straight plug, cable collet (IP 68) 3K K 30 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 10.1 10.5
47 FGG.3K.330.TLAC50E Straight plug, cable collet (IP 68) 3K K 30 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 4.6 5
48 FGG.5K.304.TLAC22E Straight plug, cable collet (IP 68) 5K K 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 21.6 22.5
49 FGG.5K.310.CYCC10E Straight plug, cable collet (IP 68) 5K K 10 Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10.5
50 FGG.5K.310.CYCC14E Straight plug, cable collet (IP 68) 5K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13.6 14.5
51 FGG.5K.314.CLAC10E Straight plug, cable collet (IP 68) 5K K 14 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10.5
52 FGG.5K.314.CLAC13E Straight plug, cable collet (IP 68) 5K K 14 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 12.6 13.5
53 FGG.5K.320.CLAC19E Straight plug, cable collet (IP 68) 5K K 20 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 18.6 19.5
54 FGG.5K.330.CLAC23E Straight plug, cable collet (IP 68) 5K K 30 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 22.6 23.5
55 FGG.5K.340.TLAC19E Straight plug, cable collet (IP 68) 5K K 40 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 18.6 19.5
56 FGG.5K.348.CLAC14E Straight plug, cable collet (IP 68) 5K K 48 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13.6 14.5
57 FGG.5K.348.CLAC16E Straight plug, cable collet (IP 68) 5K K 48 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15.6 16.5
58 FGG.5K.348.CLAC18E Straight plug, cable collet (IP 68) 5K K 48 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 17.6 18.5
59 FGG.5K.348.CLAC22E Straight plug, cable collet (IP 68) 5K K 48 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 21.6 22.5
60 FGG.5K.348.TLAC22E Straight plug, cable collet (IP 68) 5K K 48 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 21.6 22.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Dokumentacja
Skontaktuj się z dostawcą
LEMO Manufacturer of connectors
LEMO S.A.