KR 5 scara R550

KR 5 scara R550

Opis produktu
The KR 5 scara R550 has a reach of 550 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The KUKA SCARAs combine the world’s fastest and best-selling SCARA manipulators with the world’s most dependable and best-selling PC-based robot controller. Loads and z-stroke Payload 5 kg z-stroke 200 mm / 320 mm Working envelope Max. reach 550 mm Other data and variants Number of axes 4 Repeatability <±0,02 mm Weight 20 kg Mounting positions Floor Controller KR C2sr Speed max. 7,1 m/s
Dokumentacja
Skontaktuj się z dostawcą
KUKA Industrial robots
KUKA Roboter GmbH