1
Manufacturer Jena Rotary Technology Ltd
Description GS 1764 Spindle
Part Number GS1764
Wybór produktu
Selector Part Number Description MAXIMUM SPEED (RPM) LENGTH (mm) LENGTH (in) DIAMETER (mm) DIAMETER (in) DRIVE ROTATION BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION
1 GS1764 GS 1764 Spindle 30000 295 11,6 60 2,4 BELT ANTI-CLOCKWISE ROUND BODY GREASE QUILL AIR HORIZONTAL
Part Number
Description
MAXIMUM SPEED (RPM)
LENGTH (mm)
LENGTH (in)
DIAMETER (mm)
DIAMETER (in)
DRIVE
ROTATION
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
Dokumentacja
Skontaktuj się z dostawcą
Jena Rotary Technology Ltd Kuroda Jena Tec is a leading name in the design, manufacture and supply of linear and rotary motion products and services
Jenaer Gewindetechnik GmbH
Jena Rotary Technology Ltd
Jena Tec Inc.