1

GN 5335 Stainless Steel-Star knobs with threaded stud

Manufacturer GANTER
Description GN 5335 Stainless Steel-Star knobs with threaded stud
Part number GN 5335-40-M8-16
Note el@ss: 23-01-01-02
Omniclass number 23.17.19.00
Wybór produktu
Selector Part number d1 (mm) d2 l (mm) d3 (mm) h1 (mm) h2 (mm) Material
1 GN 5335-40-M8-16 40 M8 16 18 30.5 15 stainless steel
2 GN 5335-40-M8-20 40 M8 20 18 30.5 15 stainless steel
3 GN 5335-40-M8-25 40 M8 25 18 30.5 15 stainless steel
4 GN 5335-50-M10-20 50 M10 20 21 34 17 stainless steel
5 GN 5335-50-M10-25 50 M10 25 21 34 17 stainless steel
6 GN 5335-50-M10-30 50 M10 30 21 34 17 stainless steel
7 GN 5335-60-M12-25 60 M12 25 25 39 18 stainless steel
8 GN 5335-60-M12-30 60 M12 30 25 39 18 stainless steel
9 GN 5335-60-M12-40 60 M12 40 25 39 18 stainless steel
Part number
d1 (mm)
d2
l (mm)
d3 (mm)
h1 (mm)
h2 (mm)
Material
Dokumentacja
Skontaktuj się z dostawcą
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG