1

GN 426.3 Cabinet "U" handles, Type A simply curved, 90°

Manufacturer GANTER
Description GN 426.3 Cabinet "U" handles, Type A simply curved, 90°
Part number GN 426.3-ST-20-150-A
Note el@ss 6.0: 23-01-01-03
Omniclass number 23.17.19.00
Wybór produktu
Selector Part number d (mm) h ±1.5 (mm) r (mm) s (mm) Material
1 GN 426.3-ST-20-XXX-A 20 90 40 3 steel
2 GN 426.3-ST-25-XXX-A 25 110 50 3 steel
3 GN 426.3-ST-30-XXX-A 30 130 60 3 steel
Part number
d (mm)
h ±1.5 (mm)
r (mm)
s (mm)
Material
Dokumentacja
Skontaktuj się z dostawcą
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG