LINEAR MOTOR - LMG10-100

LMG SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - LMG10-100
Part Number LMG10-100
Wybór produktu
Selector Part Number Description Length (mm) Width (mm) Continuous force (N) Peak force (N)
1 LMG10-100 LINEAR MOTOR - LMG10-100 175 136 342 1840
Part Number
Description
Length (mm)
Width (mm)
Continuous force (N)
Peak force (N)
Dokumentacja
Skontaktuj się z dostawcą
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.