4

Permanent magnet DC motor with planetary gearhead Focus 65

Manufacturer ebm-papst St. Georgen GmbH & Co. KG
Description Permanentmagnet DC-Motor mit Planetengetriebe Focus 65
Part number 65.2.6325.F17-B03
Wybór produktu
6.5
57.4
39
2.7
2.17
188
65.2.6325.F17
Standard
B03
Dokumentacja
Skontaktuj się z dostawcą
ebm-papst St. Georgen GmbH & Co. KG About ebm-papst St. Georgen ebm-papst St. Georgen, subsidiary of the ebm-papst group of companies in Mulfingen, Germany is known as a global pioneer and trend setter in the field of compact fans and drive engineering. The Black Forest-based company supplies intelligent solutions for a variety of sectors such as automobiles, rail technology, internal logistics, electronics and medical technology. The Herbolzheim plant is the technology center for the automobile industry. The location in Lauf in south-east Germany supplies as gear specialist planetary, spur and angle gearboxes. Industrial drive technology: ebm-papst St. Georgen is the partner for motion solutions in the performance range of 10 to 750 Watts. Whether for flexible solutions out of a modular system or with a customer-specific solution in large-scale production. ebm-papst’s modular system enables applying individual drives for different areas of application. We rely on a wide breadth of experience in industrial automation, intralogistics, medical technology and access control applications. Here, ebm-papst St. Georgen scores with its systems expertise and can thus offer the fitting motion solution for numerous applications in a wide power range with different components such as motor, integrated logic & power electronics, gearbox and accessory components such as brakes and sensors.
ebm-papst St. Georgen GmbH & Co. KG