82-6153.1116 Illuminated pushbutton 22 mm stainless-steel, momentary

Manufacturer eao
Description D25 Illuminated pushbutton 22 mm Lens level with front ring Halo illumination Solder 2.0 x 0.5mm
Order number 82-6153.1116
Wybór produktu
Selector Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg) Order number
1 D25 Illuminated pushbutton 22 mm Lens level with front ring Halo illumination Solder 2.0 x 0.5mm IP 65, IP 67 round, 25 mm Ø 22,3 flush 0,018 82-6153.1116
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Order number
Skontaktuj się z dostawcą
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG