82-5154.2000 Pushbutton 19 mm stainless-steel

Manufacturer eao
Description D22 Pushbutton 19 mm Lens flat level Screw terminal
Order number 82-5154.2000
Wybór produktu
Selector Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg) Order number
1 D22 Pushbutton 19 mm Lens flat level Screw terminal IP 65, IP 67 round, 22 mm Ø 19 flush 0,018 82-5154.2000
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Order number
Skontaktuj się z dostawcą
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG