45-280S.4C50.003 Selector switch actuator 3 positions, short lever

Manufacturer eao
Description D38 Selector switch 3 positions short lever
Order number 45-280S.4C50.003
Wybór produktu
Selector Description CADMODEL Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg) Order number
1 D38 Selector switch 3 positions short lever 1022_45-280S.4C50.003 IP66, IP67, IP69K round, 38 mm Ø 30.5 flush 0.055 45-280S.4C50.003
Description
CADMODEL
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Order number
Dokumentacja
Skontaktuj się z dostawcą
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG