22-351.111D Keylock switch 2 positions

Manufacturer eao
Description 24x36 Screw 1NO Keylock switch
Order number 22-351.111D
Wybór produktu
Selector Order number Description Front dimension (mm) Front protection Mounting cut-out (mm) Design Weight (kg)
1 22-351.111D 24x36 Screw 1NO Keylock switch rectangular, 24 x 36 mm IP 65 22 x 30 raised 0.051
Order number
Description
Front dimension (mm)
Front protection
Mounting cut-out (mm)
Design
Weight (kg)
Dokumentacja
Skontaktuj się z dostawcą
eao Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.
EAO France S.A.S.
EAO AG
EAO Schweiz AG