Compression rivets - Type A, with flat head

Standard DIN 7331
Description Rivet DIN 7331 - AN 4 x 10 x 10 - St - ms
Part number DIN 7331 - AN d1 4 x d2 13 x d3 10 x l 10 - St - ms
Material Steel
Omniclass number 23.13.23.11.13.17
Wybór produktu
Selector Nominal Ø (mm) Body head Ø (mm) Head Ø (mm) Head height (mm) Length (mm)
1 2 4 4 1 5
2 2 4 4 1 6
3 3 6 6 1.2 5
4 3 6 6 1.2 6
5 3 6 6 1.2 7
42 3 6 6 1.2 8
6 3 6 7 1.2 5
7 3 6 7 1.2 6
8 3 6 7 1.2 7
9 3 6 7 1.2 8
10 4 8 7 1.6 6
11 4 8 7 1.6 7
43 4 8 7 1.6 8
12 4 8 7 1.6 9
13 4 8 7 1.6 10
14 4 8 7 1.6 12
15 4 8 8 1.6 6
16 4 8 8 1.6 7
17 4 8 8 1.6 8
18 4 8 8 1.6 9
19 4 8 8 1.6 10
20 4 8 8 1.6 12
21 4 8 9 1.6 6
22 4 8 9 1.6 7
23 4 8 9 1.6 8
24 4 8 9 1.6 9
25 4 8 9 1.6 10
26 4 8 9 1.6 12
27 4 10 11 1.6 9
28 4 10 11 1.6 10
29 4 10 11 1.6 12
30 4 10 13 1.6 9
31 4 10 13 1.6 10
32 4 10 13 1.6 12
33 5 11 10 2 9
34 5 11 10 2 10
35 5 11 10 2 12
36 5 11 10 2 15
37 5 11 10 2 18
38 5 11 12 2 9
39 5 11 12 2 10
40 5 11 12 2 12
41 5 11 12 2 15
44 5 11 12 2 18
45 6 12 12 2.4 9
46 6 12 12 2.4 10
47 6 12 12 2.4 12
48 6 12 12 2.4 15
49 6 12 12 2.4 18
50 6 12 12 2.4 22
Nominal Ø (mm)
Body head Ø (mm)
Head Ø (mm)
Head height (mm)
Length (mm)