Proximity detectors - PTF

Manufacturer celduc relais
Description Proximity detector, PTF, Contact : 1NO or 1NF, Cable length : 300mm
Part number PTFA1103
Wybór produktu
Selector Product reference Contact Type Connection type Cable length Closing distance Max. switching power Max. switching voltage Max. switching current
50 PTF01070 1NO or 1NF 2 wires 70mm Vertical mounting 10VA 100VDC 0,5A
51 PTFA0100 1NO Connector 2 fils 175mm Horizontal mounting (external mounting) 10VA 200VDC 0,50A
68 PTFA0115 1NO Connector 2 fils 1,5m Horizontal mounting (external mounting) 10VA 200VDC 0,50A
69 PTFA1015 1NO or 1NF 2 wires 1,5m Vertical mounting 10VA 100VDC 0,50A
70 PTFA1103 1NO or 1NF 2 wires 300mm Vertical mounting 10VA 100VDC 0,50A
71 PTFA1210 1NO+1NF 3 wires 0,30m Vertical mounting 10VA 200VDC 0,50A
72 PTFA2115 1NO 2 wires 1,5 m Vertical mounting 50VA 300VAC/DC 0,50A
73 PTFA3002 1NO 2 wires 20m Horizontal mounting (external mounting) 50VA 230VAC 0,5A
74 PTFA3115 1NO 2 wires 1,5 m Horizontal mounting 50VA 300VAC/DC 0,50A
75 PTFA3315 1NO or 1NF 2 wires 1,5m Horizontal mounting 50VA 300VAC/DC 0,50A
76 PTFA3415 1NO 2 wires 1,5m Horizontal mounting (external mounting) 50VA 230VAC 0,5A
Product reference
Contact Type
Connection type
Cable length
Closing distance
Max. switching power
Max. switching voltage
Max. switching current
Skontaktuj się z dostawcą
celduc relais Power techniques and electronics
CELDUC