Proximity detectors - PB-PBA

Manufacturer celduc relais
Description Proximity detector, PB-PBA, Contact : 1NO, Cable length : 8 m
Part number PBA13780
Wybór produktu
Selector Product reference ContactType Connectiontype Cable length Closing distance Max. switching power Max. switching voltage Max. switching current
50 PBA10010 1NO+boucle cable 8 m 13 mm 12VA 250VDC 0,4A
51 PBA13725 1NO cable 2,5 m 13 mm 12VA 250VDC 0,4A
52 PBA13740 1NO cable 4 m 13 mm 12VA 250VDC 0,4A
53 PBA13780 1NO cable 8 m 13 mm 12VA 250VDC 0,4A
54 PBA10020 1NO cable 10m 12VA 250VDC 400mA
Product reference
ContactType
Connectiontype
Cable length
Closing distance
Max. switching power
Max. switching voltage
Max. switching current
Skontaktuj się z dostawcą
celduc relais Power techniques and electronics
CELDUC