Proximity detectors - PAA-PLA-PLB-PLC-PLE

Manufacturer celduc relais
Description Proximity detector, PAA-PLA-PLB-PLC-PLE, Contact : 1NF, Cable length : 100 mm
Part number PLB16701
Wybór produktu
Selector Product reference ContactType Connectiontype Cable length Closing distance Max. switching power Max. switching voltage Max. switching current
1 PAA10060 1O 2 wires 680 mm 16 mm 12VA 100VDC 0,4A
18 PAA11202 1O 2 wires 275 mm 16 mm 12VA 100VDC 0,4A
28 PAA11205 1O 2 wires 500 mm 16 mm 12VA 100VDC 0,4A
48 PLA11208 1O cable 800 mm 16 mm 12VA 250VDC 0,4A
49 PLA12430 1NO cable 3 m 12 mm 12VA 250VDC 0,4A
50 PLA13701 1NO cable 100 mm 10 mm 12VA 250VDC 0,4A
51 PLA13715 1NO cable 1,5 m 10 mm 12VA 250VDC 0,4A
52 PLA13725 1NO cable 2,5 m 10 mm 12VA 250VDC 0,4A
53 PLA13750 1NO cable 5 m 10 mm 12VA 250VDC 0,4A
54 PLA13790 1NO cable 9 m 10 mm 12VA 250VDC 0,4A
55 PLB16701 1NF cable 100 mm 10 mm 12VA 250VDC 0,4A
58 PLC12315 Reversing switch 3 wires 1,5 m 14 mm NF 3VA / NO 8VA 100VDC 0,25A
59 PLC13701 Reversing switch 3 wires 100 mm 10 mm NF 3VA / NO 8VA 100VDC 0,25A
60 PLE14320 Hall effect NPN cable 2m 8mm 5-24VAC 25mA
62 PLA13780 1NO cable 8 m 10 mm 12VA 250VDC 0,4A
64 PLC13780 Reversing switch cable 8m 3VA 100VDC 0,25A
65 PLE13320 Hall effect NPN cable 2m top 8mm 5-24VAC 25mA
66 PAB10020 1NF 2 wires + connector HE14 160mm 3W 100VDC 250mA
Product reference
ContactType
Connectiontype
Cable length
Closing distance
Max. switching power
Max. switching voltage
Max. switching current
Skontaktuj się z dostawcą
celduc relais Power techniques and electronics
CELDUC