Proximity detectors - Control magnets - Coated magnets

Manufacturer celduc relais
Description Proximity detector, Control magnets, Coated magnets, adapted to sensor PA, bare magnets dimensions : Ø 3x20mm
Part number PA320000
Wybór produktu
Selector Ref Adapted to sensor Bare magnets dimensions Dimensions (mm)
1 P3150000 PA/PL/PH Ø 3x15mm 32x15x6,8
18 P6250000 PA,PH,PL,PT Ø 6x25mm 32x15x6,8
28 P4200000 PA,PH,PL,PT Ø 4x20mm 32x15x6,8
29 P4159000 PB Ø 3x15mm 51x8,5x11,5
30 P4160000 PB Ø 5x25mm 51x8,5x11,5
31 PA320000 PA Ø 3x20mm 23x14x6
Ref
Adapted to sensor
Bare magnets dimensions
Dimensions (mm)
Skontaktuj się z dostawcą
celduc relais Power techniques and electronics
CELDUC