Carr Lane Manufacturing
Carr Lane Manufacturing


Lockscrews - Metric (LSM), Projected Mounting, Metric

Drill-Jig Bushings

Manufacturer Carr Lane
Description Lockscrews – Metric (LSM), Projected Mounting, Metric
Part Number LSM-2-PACKOF5
Material Steel
Finish Black Oxide
Modelami CAD
Udostępnij

Wybór produktu

Index Selector Part Number Description Base Part Number Option Material Finish A (mm) B DIA (mm) C DIA (mm) E (mm) F (mm) THREAD THREAD PITCH (mm) Measurement
1 1 LSM-2-PACKOF5 Lockscrews – Metric (LSM), Projected Mounting, Metric LSM-2-PACKOF5 Steel Black Oxide 18 7.5 13 9 6.3 M5 .8 Metric
2 2 LSM-2-PACKOF5-NOTHREAD Lockscrews – Metric (LSM), Projected Mounting, Without Thread, Metric LSM-2-PACKOF5 Without Thread Steel Black Oxide 18 7.5 13 9 6.3 M5 .8 Metric
3 3 LSM-4-PACKOF5 Lockscrews – Metric (LSM), Projected Mounting, Metric LSM-4-PACKOF5 Steel Black Oxide 22 9.5 16 12 8.3 M6 1 Metric
4 4 LSM-4-PACKOF5-NOTHREAD Lockscrews – Metric (LSM), Projected Mounting, Without Thread, Metric LSM-4-PACKOF5 Without Thread Steel Black Oxide 22 9.5 16 12 8.3 M6 1 Metric
5 5 LSM-6-PACKOF5 Lockscrews – Metric (LSM), Projected Mounting, Metric LSM-6-PACKOF5 Steel Black Oxide 27 12 20 15 10.8 M8 1.25 Metric
6 6 LSM-6-PACKOF5-NOTHREAD Lockscrews – Metric (LSM), Projected Mounting, Without Thread, Metric LSM-6-PACKOF5 Without Thread Steel Black Oxide 27 12 20 15 10.8 M8 1.25 Metric
7 7 LSM-8-PACKOF5 Lockscrews – Metric (LSM), Projected Mounting, Metric LSM-8-PACKOF5 Steel Black Oxide 38 15 24 18 13.3 M10 1.5 Metric
8 8 LSM-8-PACKOF5-NOTHREAD Lockscrews – Metric (LSM), Projected Mounting, Without Thread, Metric LSM-8-PACKOF5 Without Thread Steel Black Oxide 38 15 24 18 13.3 M10 1.5 Metric

Opis produktu

Lockscrews are the most popular locking device for metric renewable drill bushings. Use on either the "slip" side or the "fixed" side of a slip/fixed renewable bushing. Lockscrews are simple, strong, compact, and economical. Available in a wide range of sizes to fit metric renewable bushings from 8 to 105mm body diameter. See bushing pages to select proper Lockscrew size. Metric Lockscrews are available in two heights, for standard mounting (fully recessed liner) or projected mounting (head liner with head not recessed).

Skontaktuj się z dostawcą

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map