1

Detent Pins, Stock Grip Lengths – Stainless Steel (Inch)

Alignment Pins

Manufacturer Carr Lane
Description Detent Pins Stock Grip Lengths – Stainless Steel, Inch
Part Number CL-3-DEP-1.25-S
Material Stainless Steel
Wybór produktu
Selector Part Number Description Base Part Number Material A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) GRIP LENGTH (Inch) B (Inch) C (Inch) D Dia (Inch) E DIA (Inch) F (Inch) Measurement
1 CL-3-DEP-0.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-3-DEP-0.50-S Stainless Steel 3/16 (#10) .1880 .50 .217 .250 .375 1.00 .56 Inch
2 CL-3-DEP-0.75-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-3-DEP-0.75-S Stainless Steel 3/16 (#10) .1880 .75 .217 .250 .375 1.00 .56 Inch
3 CL-3-DEP-1.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-3-DEP-1.00-S Stainless Steel 3/16 (#10) .1880 1.00 .217 .250 .375 1.00 .56 Inch
4 CL-3-DEP-1.25-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-3-DEP-1.25-S Stainless Steel 3/16 (#10) .1880 1.25 .217 .250 .375 1.00 .56 Inch
5 CL-3-DEP-1.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-3-DEP-1.50-S Stainless Steel 3/16 (#10) .1880 1.50 .217 .250 .375 1.00 .56 Inch
6 CL-3-DEP-1.75-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-3-DEP-1.75-S Stainless Steel 3/16 (#10) .1880 1.75 .217 .250 .375 1.00 .56 Inch
7 CL-4-DEP-0.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-0.50-S Stainless Steel 1/4 .2480 .50 .280 .344 .375 1.00 .56 Inch
8 CL-4-DEP-0.75-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-0.75-S Stainless Steel 1/4 .2480 .75 .280 .344 .375 1.00 .56 Inch
9 CL-4-DEP-1.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-1.00-S Stainless Steel 1/4 .2480 1.00 .280 .344 .375 1.00 .56 Inch
10 CL-4-DEP-1.25-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-1.25-S Stainless Steel 1/4 .2480 1.25 .280 .344 .375 1.00 .56 Inch
11 CL-4-DEP-1.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-1.50-S Stainless Steel 1/4 .2480 1.50 .280 .344 .375 1.00 .56 Inch
12 CL-4-DEP-1.75-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-1.75-S Stainless Steel 1/4 .2480 1.75 .280 .344 .375 1.00 .56 Inch
13 CL-4-DEP-2.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-2.00-S Stainless Steel 1/4 .2480 2.00 .280 .344 .375 1.00 .56 Inch
14 CL-4-DEP-2.25-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-2.25-S Stainless Steel 1/4 .2480 2.25 .280 .344 .375 1.00 .56 Inch
15 CL-4-DEP-2.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-2.50-S Stainless Steel 1/4 .2480 2.50 .280 .344 .375 1.00 .56 Inch
16 CL-4-DEP-3.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-4-DEP-3.00-S Stainless Steel 1/4 .2480 3.00 .280 .344 .375 1.00 .56 Inch
17 CL-5-DEP-1.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-5-DEP-1.00-S Stainless Steel 5/16 .3105 1.00 .360 .359 .438 1.00 .56 Inch
18 CL-5-DEP-1.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-5-DEP-1.50-S Stainless Steel 5/16 .3105 1.50 .360 .359 .438 1.00 .56 Inch
19 CL-5-DEP-2.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-5-DEP-2.00-S Stainless Steel 5/16 .3105 2.00 .360 .359 .438 1.00 .56 Inch
20 CL-5-DEP-2.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-5-DEP-2.50-S Stainless Steel 5/16 .3105 2.50 .360 .359 .438 1.00 .56 Inch
21 CL-5-DEP-3.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-5-DEP-3.00-S Stainless Steel 5/16 .3105 3.00 .360 .359 .438 1.00 .56 Inch
22 CL-6-DEP-0.75-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-0.75-S Stainless Steel 3/8 .3730 .75 .430 .390 .500 1.00 .56 Inch
23 CL-6-DEP-1.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-1.00-S Stainless Steel 3/8 .3730 1.00 .430 .390 .500 1.00 .56 Inch
24 CL-6-DEP-1.25-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-1.25-S Stainless Steel 3/8 .3730 1.25 .430 .390 .500 1.00 .56 Inch
25 CL-6-DEP-1.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-1.50-S Stainless Steel 3/8 .3730 1.50 .430 .390 .500 1.00 .56 Inch
26 CL-6-DEP-2.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-2.00-S Stainless Steel 3/8 .3730 2.00 .430 .390 .500 1.00 .56 Inch
27 CL-6-DEP-2.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-2.50-S Stainless Steel 3/8 .3730 2.50 .430 .390 .500 1.00 .56 Inch
28 CL-6-DEP-3.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-3.00-S Stainless Steel 3/8 .3730 3.00 .430 .390 .500 1.00 .56 Inch
29 CL-6-DEP-3.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-3.50-S Stainless Steel 3/8 .3730 3.50 .430 .390 .500 1.00 .56 Inch
30 CL-6-DEP-4.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-6-DEP-4.00-S Stainless Steel 3/8 .3730 4.00 .430 .390 .500 1.00 .56 Inch
31 CL-8-DEP-1.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-1.00-S Stainless Steel 1/2 .4980 1.00 .570 .516 .625 1.00 .56 Inch
32 CL-8-DEP-1.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-1.50-S Stainless Steel 1/2 .4980 1.50 .570 .516 .625 1.00 .56 Inch
33 CL-8-DEP-1.75-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-1.75-S Stainless Steel 1/2 .4980 1.75 .570 .516 .625 1.00 .56 Inch
34 CL-8-DEP-2.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-2.00-S Stainless Steel 1/2 .4980 2.00 .570 .516 .625 1.00 .56 Inch
35 CL-8-DEP-2.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-2.50-S Stainless Steel 1/2 .4980 2.50 .570 .516 .625 1.00 .56 Inch
36 CL-8-DEP-3.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-3.00-S Stainless Steel 1/2 .4980 3.00 .570 .516 .625 1.00 .56 Inch
37 CL-8-DEP-3.50-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-3.50-S Stainless Steel 1/2 .4980 3.50 .570 .516 .625 1.00 .56 Inch
38 CL-8-DEP-4.00-S Detent Pins Stock Grip Lengths – Stainless Steel, Inch CL-8-DEP-4.00-S Stainless Steel 1/2 .4980 4.00 .570 .516 .625 1.00 .56 Inch
Part Number
Description
Base Part Number
Material
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
GRIP LENGTH (Inch)
B (Inch)
C (Inch)
D Dia (Inch)
E DIA (Inch)
F (Inch)
Measurement
Opis produktu

Quick-release alignment pin with a solid shank and spring-loaded locking balls. The integral head provides exact grip-length tolerance. Locking balls hold the pin in place by spring force (not positive locking like a Ball Lock Pin). Simply push the pin to insert, and pull to remove. Available in stainless steel only. Made in USA.Available in shank diameters from 3/16 to 1" (6 to 12mm in metric), in stainless steel only. Each diameter is available in standard grip lengths up to 6" (150mm in metric), most in stock for same-day shipment. Special and longer grip lengths are quickly made to order. Note: 3/16" pins have only one locking ball instead of two due to their small size.

Dokumentacja
Skontaktuj się z dostawcą
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane