1

standard non-threaded stud - type UD/BN non-threaded

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description BN non-threaded studs - Ø10 - welded length: 100 mm - Stainless steel A2
Part number UDN30410100
Material Stainless steel A2
Wybór produktu
Selector Part number d1 (mm) l2 (mm) d3 (mm) h (mm) Material ceramic For price and availability
1 UDBNMS615 6 15 8.5 4 Steel 4,8 UF6 For price and availability
2 UDBNMS620 6 20 8.5 4 Steel 4,8 UF6 For price and availability
3 UDBNMS625 6 25 8.5 4 Steel 4,8 UF6 For price and availability
4 UDBNMS630 6 30 8.5 4 Steel 4,8 UF6 For price and availability
5 UDBNMS635 6 35 8.5 4 Steel 4,8 UF6 For price and availability
6 UDBNMS640 6 40 8.5 4 Steel 4,8 UF6 For price and availability
7 UDBNMS645 6 45 8.5 4 Steel 4,8 UF6 For price and availability
8 UDBNMS650 6 50 8.5 4 Steel 4,8 UF6 For price and availability
9 UDBNMS655 6 55 8.5 4 Steel 4,8 UF6 For price and availability
10 UDBNMS660 6 60 8.5 4 Steel 4,8 UF6 For price and availability
11 UDBNMS665 6 65 8.5 4 Steel 4,8 UF6 For price and availability
12 UDBNMS670 6 70 8.5 4 Steel 4,8 UF6 For price and availability
13 UDBNMS675 6 75 8.5 4 Steel 4,8 UF6 For price and availability
14 UDBNMS680 6 80 8.5 4 Steel 4,8 UF6 For price and availability
15 UDBNMS685 6 85 8.5 4 Steel 4,8 UF6 For price and availability
16 UDBNMS690 6 90 8.5 4 Steel 4,8 UF6 For price and availability
17 UDBNMS695 6 95 8.5 4 Steel 4,8 UF6 For price and availability
18 UDBNMS6100 6 100 8.5 4 Steel 4,8 UF6 For price and availability
19 UDBNMS815 8 15 11 4 Steel 4,8 UF8 For price and availability
20 UDBNMS820 8 20 11 4 Steel 4,8 UF8 For price and availability
21 UDBNMS825 8 25 11 4 Steel 4,8 UF8 For price and availability
22 UDBNMS830 8 30 11 4 Steel 4,8 UF8 For price and availability
23 UDBNMS835 8 35 11 4 Steel 4,8 UF8 For price and availability
24 UDBNMS840 8 40 11 4 Steel 4,8 UF8 For price and availability
25 UDBNMS845 8 45 11 4 Steel 4,8 UF8 For price and availability
26 UDBNMS850 8 50 11 4 Steel 4,8 UF8 For price and availability
27 UDBNMS855 8 55 11 4 Steel 4,8 UF8 For price and availability
28 UDBNMS860 8 60 11 4 Steel 4,8 UF8 For price and availability
29 UDBNMS865 8 65 11 4 Steel 4,8 UF8 For price and availability
30 UDBNMS870 8 70 11 4 Steel 4,8 UF8 For price and availability
31 UDBNMS875 8 75 11 4 Steel 4,8 UF8 For price and availability
32 UDBNMS880 8 80 11 4 Steel 4,8 UF8 For price and availability
33 UDBNMS885 8 85 11 4 Steel 4,8 UF8 For price and availability
34 UDBNMS890 8 90 11 4 Steel 4,8 UF8 For price and availability
35 UDBNMS895 8 95 11 4 Steel 4,8 UF8 For price and availability
36 UDBNMS8100 8 100 11 4 Steel 4,8 UF8 For price and availability
37 UDBNMS1015 10 15 13 4 Steel 4,8 UF10 For price and availability
38 UDBNMS1020 10 20 13 4 Steel 4,8 UF10 For price and availability
39 UDBNMS1025 10 25 13 4 Steel 4,8 UF10 For price and availability
40 UDBNMS1030 10 30 13 4 Steel 4,8 UF10 For price and availability
41 UDBNMS1035 10 35 13 4 Steel 4,8 UF10 For price and availability
42 UDBNMS1040 10 40 13 4 Steel 4,8 UF10 For price and availability
43 UDBNMS1045 10 45 13 4 Steel 4,8 UF10 For price and availability
44 UDBNMS1050 10 50 13 4 Steel 4,8 UF10 For price and availability
45 UDBNMS1055 10 55 13 4 Steel 4,8 UF10 For price and availability
46 UDBNMS1060 10 60 13 4 Steel 4,8 UF10 For price and availability
47 UDBNMS1065 10 65 13 4 Steel 4,8 UF10 For price and availability
48 UDBNMS1070 10 70 13 4 Steel 4,8 UF10 For price and availability
49 UDBNMS1075 10 75 13 4 Steel 4,8 UF10 For price and availability
50 UDBNMS1080 10 80 13 4 Steel 4,8 UF10 For price and availability
51 UDBNMS1085 10 85 13 4 Steel 4,8 UF10 For price and availability
52 UDBNMS1090 10 90 13 4 Steel 4,8 UF10 For price and availability
53 UDBNMS1095 10 95 13 4 Steel 4,8 UF10 For price and availability
54 UDBNMS10100 10 100 13 4 Steel 4,8 UF10 For price and availability
55 UDBNMS1220 12 20 16 5 Steel 4,8 UF12 For price and availability
56 UDBNMS1225 12 25 16 5 Steel 4,8 UF12 For price and availability
57 UDBNMS1230 12 30 16 5 Steel 4,8 UF12 For price and availability
58 UDBNMS1235 12 35 16 5 Steel 4,8 UF12 For price and availability
59 UDBNMS1240 12 40 16 5 Steel 4,8 UF12 For price and availability
60 UDBNMS1245 12 45 16 5 Steel 4,8 UF12 For price and availability
61 UDBNMS1250 12 50 16 5 Steel 4,8 UF12 For price and availability
62 UDBNMS1255 12 55 16 5 Steel 4,8 UF12 For price and availability
63 UDBNMS1260 12 60 16 5 Steel 4,8 UF12 For price and availability
64 UDBNMS1265 12 65 16 5 Steel 4,8 UF12 For price and availability
65 UDBNMS1270 12 70 16 5 Steel 4,8 UF12 For price and availability
66 UDBNMS1275 12 75 16 5 Steel 4,8 UF12 For price and availability
67 UDBNMS1280 12 80 16 5 Steel 4,8 UF12 For price and availability
68 UDBNMS1285 12 85 16 5 Steel 4,8 UF12 For price and availability
69 UDBNMS1290 12 90 16 5 Steel 4,8 UF12 For price and availability
70 UDBNMS1295 12 95 16 5 Steel 4,8 UF12 For price and availability
71 UDBNMS12100 12 100 16 5 Steel 4,8 UF12 For price and availability
72 UDBNMS1630 16 30 21 7 Steel 4,8 UF16 For price and availability
73 UDBNMS1635 16 35 21 7 Steel 4,8 UF16 For price and availability
74 UDBNMS1640 16 40 21 7 Steel 4,8 UF16 For price and availability
75 UDBNMS1645 16 45 21 7 Steel 4,8 UF16 For price and availability
76 UDBNMS1650 16 50 21 7 Steel 4,8 UF16 For price and availability
77 UDBNMS1655 16 55 21 7 Steel 4,8 UF16 For price and availability
78 UDBNMS1660 16 60 21 7 Steel 4,8 UF16 For price and availability
79 UDBNMS1665 16 65 21 7 Steel 4,8 UF16 For price and availability
80 UDBNMS1670 16 70 21 7 Steel 4,8 UF16 For price and availability
81 UDBNMS1675 16 75 21 7 Steel 4,8 UF16 For price and availability
82 UDBNMS1680 16 80 21 7 Steel 4,8 UF16 For price and availability
83 UDBNMS1685 16 85 21 7 Steel 4,8 UF16 For price and availability
84 UDBNMS1690 16 90 21 7 Steel 4,8 UF16 For price and availability
85 UDBNMS1695 16 95 21 7 Steel 4,8 UF16 For price and availability
86 UDBNMS16100 16 100 21 7 Steel 4,8 UF16 For price and availability
87 UDBNMS2040 20 40 26 9 Steel 4,8 UF20 For price and availability
88 UDBNMS2045 20 45 26 9 Steel 4,8 UF20 For price and availability
89 UDBNMS2050 20 50 26 9 Steel 4,8 UF20 For price and availability
90 UDBNMS2055 20 55 26 9 Steel 4,8 UF20 For price and availability
91 UDBNMS2060 20 60 26 9 Steel 4,8 UF20 For price and availability
92 UDBNMS2065 20 65 26 9 Steel 4,8 UF20 For price and availability
93 UDBNMS2070 20 70 26 9 Steel 4,8 UF20 For price and availability
94 UDBNMS2075 20 75 26 9 Steel 4,8 UF20 For price and availability
95 UDBNMS2080 20 80 26 9 Steel 4,8 UF20 For price and availability
96 UDBNMS2085 20 85 26 9 Steel 4,8 UF20 For price and availability
97 UDBNMS2090 20 90 26 9 Steel 4,8 UF20 For price and availability
98 UDBNMS2095 20 95 26 9 Steel 4,8 UF20 For price and availability
99 UDBNMS20100 20 100 26 9 Steel 4,8 UF20 For price and availability
100 UDBNMS2240 22 40 28 10 Steel 4,8 UF22 For price and availability
101 UDBNMS2245 22 45 28 10 Steel 4,8 UF22 For price and availability
102 UDBNMS2250 22 50 28 10 Steel 4,8 UF22 For price and availability
103 UDBNMS2255 22 55 28 10 Steel 4,8 UF22 For price and availability
104 UDBNMS2260 22 60 28 10 Steel 4,8 UF22 For price and availability
105 UDBNMS2265 22 65 28 10 Steel 4,8 UF22 For price and availability
106 UDBNMS2270 22 70 28 10 Steel 4,8 UF22 For price and availability
107 UDBNMS2275 22 75 28 10 Steel 4,8 UF22 For price and availability
108 UDBNMS2280 22 80 28 10 Steel 4,8 UF22 For price and availability
109 UDBNMS2285 22 85 28 10 Steel 4,8 UF22 For price and availability
110 UDBNMS2290 22 90 28 10 Steel 4,8 UF22 For price and availability
111 UDBNMS2295 22 95 28 10 Steel 4,8 UF22 For price and availability
112 UDBNMS22100 22 100 28 10 Steel 4,8 UF22 For price and availability
113 UDBN304615 6 15 8.5 4 Stainless steel A2 UF6 For price and availability
114 UDBN304620 6 20 8.5 4 Stainless steel A2 UF6 For price and availability
115 UDBN304625 6 25 8.5 4 Stainless steel A2 UF6 For price and availability
116 UDBN304630 6 30 8.5 4 Stainless steel A2 UF6 For price and availability
117 UDBN304635 6 35 8.5 4 Stainless steel A2 UF6 For price and availability
118 UDBN304640 6 40 8.5 4 Stainless steel A2 UF6 For price and availability
119 UDBN304645 6 45 8.5 4 Stainless steel A2 UF6 For price and availability
120 UDBN304650 6 50 8.5 4 Stainless steel A2 UF6 For price and availability
121 UDBN304655 6 55 8.5 4 Stainless steel A2 UF6 For price and availability
122 UDBN304660 6 60 8.5 4 Stainless steel A2 UF6 For price and availability
123 UDBN304665 6 65 8.5 4 Stainless steel A2 UF6 For price and availability
124 UDBN304670 6 70 8.5 4 Stainless steel A2 UF6 For price and availability
125 UDBN304675 6 75 8.5 4 Stainless steel A2 UF6 For price and availability
126 UDBN304680 6 80 8.5 4 Stainless steel A2 UF6 For price and availability
127 UDBN304685 6 85 8.5 4 Stainless steel A2 UF6 For price and availability
128 UDBN304690 6 90 8.5 4 Stainless steel A2 UF6 For price and availability
129 UDBN304695 6 95 8.5 4 Stainless steel A2 UF6 For price and availability
130 UDBN3046100 6 100 8.5 4 Stainless steel A2 UF6 For price and availability
131 UDBN304815 8 15 11 4 Stainless steel A2 UF8 For price and availability
132 UDBN304820 8 20 11 4 Stainless steel A2 UF8 For price and availability
133 UDBN304825 8 25 11 4 Stainless steel A2 UF8 For price and availability
134 UDBN304830 8 30 11 4 Stainless steel A2 UF8 For price and availability
135 UDBN304835 8 35 11 4 Stainless steel A2 UF8 For price and availability
136 UDBN304840 8 40 11 4 Stainless steel A2 UF8 For price and availability
137 UDBN304845 8 45 11 4 Stainless steel A2 UF8 For price and availability
138 UDBN304850 8 50 11 4 Stainless steel A2 UF8 For price and availability
139 UDBN304855 8 55 11 4 Stainless steel A2 UF8 For price and availability
140 UDBN304860 8 60 11 4 Stainless steel A2 UF8 For price and availability
141 UDBN304865 8 65 11 4 Stainless steel A2 UF8 For price and availability
142 UDBN304870 8 70 11 4 Stainless steel A2 UF8 For price and availability
143 UDBN304875 8 75 11 4 Stainless steel A2 UF8 For price and availability
144 UDBN304880 8 80 11 4 Stainless steel A2 UF8 For price and availability
145 UDBN304885 8 85 11 4 Stainless steel A2 UF8 For price and availability
146 UDBN304890 8 90 11 4 Stainless steel A2 UF8 For price and availability
147 UDBN304895 8 95 11 4 Stainless steel A2 UF8 For price and availability
148 UDBN3048100 8 100 11 4 Stainless steel A2 UF8 For price and availability
149 UDBN3041015 10 15 13 4 Stainless steel A2 UF10 For price and availability
150 UDBN3041020 10 20 13 4 Stainless steel A2 UF10 For price and availability
151 UDBN3041025 10 25 13 4 Stainless steel A2 UF10 For price and availability
152 UDBN3041030 10 30 13 4 Stainless steel A2 UF10 For price and availability
153 UDBN3041035 10 35 13 4 Stainless steel A2 UF10 For price and availability
154 UDBN3041040 10 40 13 4 Stainless steel A2 UF10 For price and availability
155 UDBN3041045 10 45 13 4 Stainless steel A2 UF10 For price and availability
156 UDBN3041050 10 50 13 4 Stainless steel A2 UF10 For price and availability
157 UDBN3041055 10 55 13 4 Stainless steel A2 UF10 For price and availability
158 UDBN3041060 10 60 13 4 Stainless steel A2 UF10 For price and availability
159 UDBN3041065 10 65 13 4 Stainless steel A2 UF10 For price and availability
160 UDBN3041070 10 70 13 4 Stainless steel A2 UF10 For price and availability
161 UDBN3041075 10 75 13 4 Stainless steel A2 UF10 For price and availability
162 UDBN3041080 10 80 13 4 Stainless steel A2 UF10 For price and availability
163 UDBN3041085 10 85 13 4 Stainless steel A2 UF10 For price and availability
164 UDBN3041090 10 90 13 4 Stainless steel A2 UF10 For price and availability
165 UDBN3041095 10 95 13 4 Stainless steel A2 UF10 For price and availability
166 UDN30410100 10 100 13 4 Stainless steel A2 UF10 For price and availability
167 UDBN3041220 12 20 16 5 Stainless steel A2 UF12 For price and availability
168 UDBN3041225 12 25 16 5 Stainless steel A2 UF12 For price and availability
169 UDBN3041230 12 30 16 5 Stainless steel A2 UF12 For price and availability
170 UDBN3041235 12 35 16 5 Stainless steel A2 UF12 For price and availability
171 UDBN3041240 12 40 16 5 Stainless steel A2 UF12 For price and availability
172 UDBN3041245 12 45 16 5 Stainless steel A2 UF12 For price and availability
173 UDBN3041250 12 50 16 5 Stainless steel A2 UF12 For price and availability
174 UDBN3041255 12 55 16 5 Stainless steel A2 UF12 For price and availability
175 UDBN3041260 12 60 16 5 Stainless steel A2 UF12 For price and availability
176 UDBN3041265 12 65 16 5 Stainless steel A2 UF12 For price and availability
177 UDBN3041270 12 70 16 5 Stainless steel A2 UF12 For price and availability
178 UDBN3041275 12 75 16 5 Stainless steel A2 UF12 For price and availability
179 UDBN3041280 12 80 16 5 Stainless steel A2 UF12 For price and availability
180 UDBN3041285 12 85 16 5 Stainless steel A2 UF12 For price and availability
181 UDBN3041290 12 90 16 5 Stainless steel A2 UF12 For price and availability
182 UDBN3041295 12 95 16 5 Stainless steel A2 UF12 For price and availability
183 UDBN30412100 12 100 16 5 Stainless steel A2 UF12 For price and availability
184 UDBN3041630 16 30 21 7 Stainless steel A2 UF16 For price and availability
185 UDBN3041635 16 35 21 7 Stainless steel A2 UF16 For price and availability
186 UDBN3041640 16 40 21 7 Stainless steel A2 UF16 For price and availability
187 UDBN3041645 16 45 21 7 Stainless steel A2 UF16 For price and availability
188 UDBN3041650 16 50 21 7 Stainless steel A2 UF16 For price and availability
189 UDBN3041655 16 55 21 7 Stainless steel A2 UF16 For price and availability
190 UDBN3041660 16 60 21 7 Stainless steel A2 UF16 For price and availability
191 UDBN304M1665 16 65 21 7 Stainless steel A2 UF16 For price and availability
192 UDBN304M1670 16 70 21 7 Stainless steel A2 UF16 For price and availability
193 UDBN304M1675 16 75 21 7 Stainless steel A2 UF16 For price and availability
194 UDBN304M1680 16 80 21 7 Stainless steel A2 UF16 For price and availability
195 UDBN304M1685 16 85 21 7 Stainless steel A2 UF16 For price and availability
196 UDBN304M1690 16 90 21 7 Stainless steel A2 UF16 For price and availability
197 UDBN304M1695 16 95 21 7 Stainless steel A2 UF16 For price and availability
198 UDBN304M16100 16 100 21 7 Stainless steel A2 UF16 For price and availability
199 UDBN3042040 20 40 26 9 Stainless steel A2 UF20 For price and availability
200 UDBN3042045 20 45 26 9 Stainless steel A2 UF20 For price and availability
201 UDBN3042050 20 50 26 9 Stainless steel A2 UF20 For price and availability
202 UDBN3042055 20 55 26 9 Stainless steel A2 UF20 For price and availability
203 UDBN3042060 20 60 26 9 Stainless steel A2 UF20 For price and availability
204 UDBN3042065 20 65 26 9 Stainless steel A2 UF20 For price and availability
205 UDBN3042070 20 70 26 9 Stainless steel A2 UF20 For price and availability
206 UDBN3042075 20 75 26 9 Stainless steel A2 UF20 For price and availability
207 UDBN3042080 20 80 26 9 Stainless steel A2 UF20 For price and availability
208 IDBN3042085 20 85 26 9 Stainless steel A2 UF20 For price and availability
209 UDBN3042090 20 90 26 9 Stainless steel A2 UF20 For price and availability
210 UDBN3042095 20 95 26 9 Stainless steel A2 UF20 For price and availability
211 UDBN30420100 20 100 26 9 Stainless steel A2 UF20 For price and availability
212 UDBN3042240 22 40 28 10 Stainless steel A2 UF22 For price and availability
213 UDBN3042245 22 45 28 10 Stainless steel A2 UF22 For price and availability
214 UDBN3042250 22 50 28 10 Stainless steel A2 UF22 For price and availability
215 UDBN3042255 22 55 28 10 Stainless steel A2 UF22 For price and availability
216 UDBN3042260 22 60 28 10 Stainless steel A2 UF22 For price and availability
217 UDBN3042265 22 65 28 10 Stainless steel A2 UF22 For price and availability
218 UDBN3042270 22 70 28 10 Stainless steel A2 UF22 For price and availability
219 UDBN3042275 22 75 28 10 Stainless steel A2 UF22 For price and availability
220 UDBN3042280 22 80 28 10 Stainless steel A2 UF22 For price and availability
221 IDBN3042285 22 85 28 10 Stainless steel A2 UF22 For price and availability
222 UDBN3042290 22 90 28 10 Stainless steel A2 UF22 For price and availability
223 UDBN3042295 22 95 28 10 Stainless steel A2 UF22 For price and availability
224 UDBN30422100 22 100 28 10 Stainless steel A2 UF22 For price and availability
225 UDBN316615 6 15 8.5 4 Stainless steel A4 UF6 For price and availability
226 UDBN316620 6 20 8.5 4 Stainless steel A4 UF6 For price and availability
227 UDBN316625 6 25 8.5 4 Stainless steel A4 UF6 For price and availability
228 UDBN316630 6 30 8.5 4 Stainless steel A4 UF6 For price and availability
229 UDBN316635 6 35 8.5 4 Stainless steel A4 UF6 For price and availability
230 UDBN316640 6 40 8.5 4 Stainless steel A4 UF6 For price and availability
231 UDBN316645 6 45 8.5 4 Stainless steel A4 UF6 For price and availability
232 UDBN316650 6 50 8.5 4 Stainless steel A4 UF6 For price and availability
233 UDBN316655 6 55 8.5 4 Stainless steel A4 UF6 For price and availability
234 UDBN316660 6 60 8.5 4 Stainless steel A4 UF6 For price and availability
235 UDBN316665 6 65 8.5 4 Stainless steel A4 UF6 For price and availability
236 UDBN316670 6 70 8.5 4 Stainless steel A4 UF6 For price and availability
237 UDBN316675 6 75 8.5 4 Stainless steel A4 UF6 For price and availability
238 UDBN316680 6 80 8.5 4 Stainless steel A4 UF6 For price and availability
239 UDBN316685 6 85 8.5 4 Stainless steel A4 UF6 For price and availability
240 UDBN316690 6 90 8.5 4 Stainless steel A4 UF6 For price and availability
241 UDBN316695 6 95 8.5 4 Stainless steel A4 UF6 For price and availability
242 UDBN3166100 6 100 8.5 4 Stainless steel A4 UF6 For price and availability
243 UDBN316815 8 15 11 4 Stainless steel A4 UF8 For price and availability
244 UDBR316820 8 20 11 4 Stainless steel A4 UF8 For price and availability
245 UDBR316825 8 25 11 4 Stainless steel A4 UF8 For price and availability
246 UDBR316830 8 30 11 4 Stainless steel A4 UF8 For price and availability
247 UDBR316835 8 35 11 4 Stainless steel A4 UF8 For price and availability
248 UDBN316840 8 40 11 4 Stainless steel A4 UF8 For price and availability
249 UDBN316845 8 45 11 4 Stainless steel A4 UF8 For price and availability
250 UDBN316850 8 50 11 4 Stainless steel A4 UF8 For price and availability
251 UDBN316855 8 55 11 4 Stainless steel A4 UF8 For price and availability
252 UDBN316860 8 60 11 4 Stainless steel A4 UF8 For price and availability
253 UDBN316865 8 65 11 4 Stainless steel A4 UF8 For price and availability
254 UDBN316870 8 70 11 4 Stainless steel A4 UF8 For price and availability
255 UDBN316875 8 75 11 4 Stainless steel A4 UF8 For price and availability
256 UDBN316880 8 80 11 4 Stainless steel A4 UF8 For price and availability
257 UDBN316885 8 85 11 4 Stainless steel A4 UF8 For price and availability
258 UDBN316890 8 90 11 4 Stainless steel A4 UF8 For price and availability
259 UDBN316895 8 95 11 4 Stainless steel A4 UF8 For price and availability
260 UDBN3168100 8 100 11 4 Stainless steel A4 UF8 For price and availability
261 UDBN3161015 10 15 13 4 Stainless steel A4 UF10 For price and availability
262 UDBN3161020 10 20 13 4 Stainless steel A4 UF10 For price and availability
263 UDBN3161025 10 25 13 4 Stainless steel A4 UF10 For price and availability
264 UDBN3161030 10 30 13 4 Stainless steel A4 UF10 For price and availability
265 UDBN3161035 10 35 13 4 Stainless steel A4 UF10 For price and availability
266 UDBN3161040 10 40 13 4 Stainless steel A4 UF10 For price and availability
267 UDBN3161045 10 45 13 4 Stainless steel A4 UF10 For price and availability
268 UDBN3161050 10 50 13 4 Stainless steel A4 UF10 For price and availability
269 UDBN3161055 10 55 13 4 Stainless steel A4 UF10 For price and availability
270 UDBN3161060 10 60 13 4 Stainless steel A4 UF10 For price and availability
271 UDBN3161065 10 65 13 4 Stainless steel A4 UF10 For price and availability
272 UDBN3161070 10 70 13 4 Stainless steel A4 UF10 For price and availability
273 UDBN3161075 10 75 13 4 Stainless steel A4 UF10 For price and availability
274 UDBN3161080 10 80 13 4 Stainless steel A4 UF10 For price and availability
275 UDBN3161085 10 85 13 4 Stainless steel A4 UF10 For price and availability
276 UDBN3161090 10 90 13 4 Stainless steel A4 UF10 For price and availability
277 UDBN3161095 10 95 13 4 Stainless steel A4 UF10 For price and availability
278 UDBN31610100 10 100 13 4 Stainless steel A4 UF10 For price and availability
279 UDBN3161220 12 20 16 5 Stainless steel A4 UF12 For price and availability
280 UDBN3161225 12 25 16 5 Stainless steel A4 UF12 For price and availability
281 UDBN3161230 12 30 16 5 Stainless steel A4 UF12 For price and availability
282 UDBN3161235 12 35 16 5 Stainless steel A4 UF12 For price and availability
283 UDBN3161240 12 40 16 5 Stainless steel A4 UF12 For price and availability
284 UDBN3161245 12 45 16 5 Stainless steel A4 UF12 For price and availability
285 UDBN3161250 12 50 16 5 Stainless steel A4 UF12 For price and availability
286 UDBN3161255 12 55 16 5 Stainless steel A4 UF12 For price and availability
287 UDBN3161260 12 60 16 5 Stainless steel A4 UF12 For price and availability
288 UDBN3161265 12 65 16 5 Stainless steel A4 UF12 For price and availability
289 UDBN3161270 12 70 16 5 Stainless steel A4 UF12 For price and availability
290 UDBN3161275 12 75 16 5 Stainless steel A4 UF12 For price and availability
291 UDBN3161280 12 80 16 5 Stainless steel A4 UF12 For price and availability
292 UDBN3161285 12 85 16 5 Stainless steel A4 UF12 For price and availability
293 UDBN3161290 12 90 16 5 Stainless steel A4 UF12 For price and availability
294 UDBN3161295 12 95 16 5 Stainless steel A4 UF12 For price and availability
295 UDBN31612100 12 100 16 5 Stainless steel A4 UF12 For price and availability
296 UDBN3161630 16 30 21 7 Stainless steel A4 UF16 For price and availability
297 UDBN3161635 16 35 21 7 Stainless steel A4 UF16 For price and availability
298 UDBN3161640 16 40 21 7 Stainless steel A4 UF16 For price and availability
299 UDBN3161645 16 45 21 7 Stainless steel A4 UF16 For price and availability
300 UDBN3161650 16 50 21 7 Stainless steel A4 UF16 For price and availability
301 UDBN3161655 16 55 21 7 Stainless steel A4 UF16 For price and availability
302 UDBN3161660 16 60 21 7 Stainless steel A4 UF16 For price and availability
303 UDBN3161665 16 65 21 7 Stainless steel A4 UF16 For price and availability
304 UDBN3161670 16 70 21 7 Stainless steel A4 UF16 For price and availability
305 UDBN3161675 16 75 21 7 Stainless steel A4 UF16 For price and availability
306 UDBN3161680 16 80 21 7 Stainless steel A4 UF16 For price and availability
307 UDBN3161685 16 85 21 7 Stainless steel A4 UF16 For price and availability
308 UDBN3161690 16 90 21 7 Stainless steel A4 UF16 For price and availability
309 UDBN3161695 16 95 21 7 Stainless steel A4 UF16 For price and availability
310 UDBN31616100 16 100 21 7 Stainless steel A4 UF16 For price and availability
311 UDBN3162040 20 40 26 9 Stainless steel A4 UF20 For price and availability
312 UDBN3162045 20 45 26 9 Stainless steel A4 UF20 For price and availability
313 UDBN3162050 20 50 26 9 Stainless steel A4 UF20 For price and availability
314 UDBN3162055 20 55 26 9 Stainless steel A4 UF20 For price and availability
315 UDBN3162060 20 60 26 9 Stainless steel A4 UF20 For price and availability
316 UDBN3162065 20 65 26 9 Stainless steel A4 UF20 For price and availability
317 UDBN3162070 20 70 26 9 Stainless steel A4 UF20 For price and availability
318 UDBN3162075 20 75 26 9 Stainless steel A4 UF20 For price and availability
319 UDBN3162080 20 80 26 9 Stainless steel A4 UF20 For price and availability
320 UDBN3162085 20 85 26 9 Stainless steel A4 UF20 For price and availability
321 UDBN3162090 20 90 26 9 Stainless steel A4 UF20 For price and availability
322 UDBN3162095 20 95 26 9 Stainless steel A4 UF20 For price and availability
323 UDBN31620100 20 100 26 9 Stainless steel A4 UF20 For price and availability
324 UDBN3162240 22 40 28 10 Stainless steel A4 UF22 For price and availability
325 UDBN3162245 22 45 28 10 Stainless steel A4 UF22 For price and availability
326 UDBN3162250 22 50 28 10 Stainless steel A4 UF22 For price and availability
327 UDBN3162255 22 55 28 10 Stainless steel A4 UF22 For price and availability
328 UDBN3162260 22 60 28 10 Stainless steel A4 UF22 For price and availability
329 UDBN3162265 22 65 28 10 Stainless steel A4 UF22 For price and availability
330 UDBN3162270 22 70 28 10 Stainless steel A4 UF22 For price and availability
331 UDBN3162275 22 75 28 10 Stainless steel A4 UF22 For price and availability
332 UDBN3162280 22 80 28 10 Stainless steel A4 UF22 For price and availability
333 UDBN3162285 22 85 28 10 Stainless steel A4 UF22 For price and availability
334 UDBN3162290 22 90 28 10 Stainless steel A4 UF22 For price and availability
335 UDBN3162295 22 95 28 10 Stainless steel A4 UF22 For price and availability
336 UDBN31622100 22 100 28 10 Stainless steel A4 UF22 For price and availability
Part number
d1 (mm)
l2 (mm)
d3 (mm)
h (mm)
Material
ceramic
For price and availability
Dokumentacja
Skontaktuj się z dostawcą
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation